Lead Screw Assembly - LSR1005T-0254-RCF-NNN-NNN-N - No Motor, Round Anti-Backlash Nut, Length: 254mm

Lead Screw with a Round Anti-Backlash Nut featuring a 10mm diameter, 5mm lead, and a length of 254mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4 times over its lifespan. With exceptional lead accuracy, this assembly exceeds industry standards, achieving unmatched straightness tolerances, a smoother finish, and greater durability.

  • Length: 254mm
  • Screw Diameter: 10mm
  • Lead: 5mm
  • Nut Type: Round Constant Force™ Anti-Backlash Nut
  • Motor: No Motor
  • Coating: PTFE (over stainless steel)
  • Backlash Reduction: 2-4 times
  • Thread Direction: Right Hand - Clockwise
  • Lead Accuracy: 0.003"/ft (76 µm/300 mm)

ASY LD SCR NUT LS 10x5x2 0254mm RCF

3D Models

TypeFileFormatLink
3dLSR1005T-0254-RCF-NNN-NNN-N.htmlhtmlView
cadLSR1005T-0254-RCF-NNN-NNN-N.x_tSolidWorks >=2006Download
$83.74
Configure Custom Features
Dimensions
Resources

Product Dimensions

weightwidthlengthheight
0.34 lbs1.5 in1.5 in1.5 in

3D Models

html
3dView
SolidWorks >=2006
cadDownload