Lead Screw Assembly LSR1005T-0508-RS-NNN-NNN-N Round Nut

Lead screw with a standard round nut, 508mm length, 10mm diameter, 5mm lead, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With an exceptional lead accuracy of 0.003"/ft (76 µm/300 mm), the lead screw exceeds industry standards, providing improved straightness, a smoother finish, and greater durability. The standard round nut (RS) provides a compact cylindrical profile for general linear motion applications, with an anti-backlash version (RCF) available to reduce play and improve positioning stability.

  • Length: 508mm
  • Screw Diameter: 10mm
  • Lead: 5mm
  • Nut Type: Standard Round Nut
  • Motor: No Motor
  • Coating: PTFE (over stainless steel)
  • Thread Direction: Right Hand - Clockwise
  • Lead Accuracy: 0.003"/ft (76 µm/300 mm)

 

ASY LD SCR NUT LS 10x5x2 0508mm RS

3D Models

TypeFileFormatLink
3dLSR1005T-0508-RS-NNN-NNN-N.htmlhtmlView
cadLSR1005T-0508-RS-NNN-NNN-N.x_tSolidWorks >=2006Download
$121.23
Configure Custom Features
Dimensions
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.68 lbs1 in1.5 in1.5 in

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Customers also purchased