Lead Screw Assembly LSR1201T-0508-RS-NNN-NNN-N Round Nut 12x1x508mm
Lead screw with a standard round nut, 508mm length, 12mm diameter, 1mm lead, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With an exceptional lead accuracy of 0.003"/ft (76 µm/300 mm), the lead screw exceeds industry standards, providing improved straightness, a smoother finish, and greater durability. The standard round nut (RS) provides a compact cylindrical profile for general linear motion applications, with an anti-backlash version (RCF) available to reduce play and improve positioning stability.
- Length: 508mm
- Screw Diameter: 12mm
- Lead: 1mm
- Nut Type: Standard Round Nut
- Motor: No Motor
- Coating: PTFE (over stainless steel)
- Thread Direction: Right Hand - Clockwise
- Lead Accuracy: 0.003"/ft (76 µm/300 mm)
ASY LD SCR NUT LS 12x1x1 0508mm RS

