Lead Screw Assembly LSR1205T-0508-RS-NNN-NNN-N Round Nut 12x5x508mm

  • Screw Length: 508 mm
  • Lead Screw: 12 mm dia. x 5 mm lead
  • Standard Nut: Round
Lead screw with a standard round nut, 508mm length, 12mm diameter, 5mm lead, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With an exceptional lead accuracy of 0.003"/ft (76 µm/300 mm), the lead screw exceeds industry standards, providing improved straightness, a smoother finish, and greater durability. The standard round nut (RS) provides a compact cylindrical profile for general linear motion applications, with an anti-backlash version (RCF) available to reduce play and improve positioning stability.
$121.23
Configure Custom Features
Contact
Dimensions
Charts
Resources
Standard round lead screw nut on a lead screw
Approx. WeightScrew Dia.LeadScrew LengthNut Dia.
0.98 lbs12 mm5 mm508 mm16.9 mm
Nut LengthFlange Dia.Flange ThicknessMounting Hole Dia.Bolt Circle Dia.
38.1 mm44.5 mm6.4 mm5.6 mm35.7 mm

*For complete dimensions see tab

Round nut lead screw assemblies are offered with a standard free-wheeling nut or a Constant Force anti-backlash nut. Both share the same nut body and flange dimensions; the anti-backlash version is longer and carries a preload band.

Round Nut — Standard (Metric Screws)
A
Screw Dia.
B
Nut Dia. (mm)
C
Nut Length (mm)
D
Flange Dia. (mm)
E
Flange Thickness (mm)
F
Mounting Hole Dia. (mm)
G
Bolt Circle Dia. (mm)
Drag Torque (Nm)Dynamic Load (N)
6 mm10.222.225.44.83.619.1Free Wheeling334 N
10 mm15.925.438.14.85.128.6Free Wheeling445 N
12 mm16.938.144.56.45.635.7Free Wheeling778 N
16 mm20.338.154.06.45.644.5Free Wheeling1,160 N
Round Nut — Constant Force Anti-Backlash (Metric Screws)
A
Screw Dia.
B
Nut Dia. (mm)
C
Nut Length (mm)
D
Flange Dia. (mm)
E
Flange Thickness (mm)
F
Mounting Hole Dia. (mm)
G
Bolt Circle Dia. (mm)
Drag Torque (Nm)Dynamic Load (N)
6 mm10.222.225.44.83.619.10.0134–0.0164302 N
10 mm15.938.138.14.85.128.60.0197–0.0240400 N
12 mm16.944.544.56.45.635.70.0211–0.0264703 N
16 mm20.349.554.06.45.644.50.0250–0.03101,040 N
Available Leads by Screw Diameter
Screw DiameterMetric Leads
6 mm1, 2, 4, 5, 6, 8, 10, 12 mm
10, 12, 16 mm1, 2, 4, 5, 6, 8, 10, 12, 16, 25 mm

Dimensions are from the Lead Screw Assemblies catalog, metric screws. Inch screw sizes are also offered — see the catalog for inch dimensions.

Anti-backlash nuts carry between one and three band slots; slots may not contain bands depending on the drag torque required. Standard drag torque is factory set to the median value shown — contact a PBC Linear applications engineer for a custom value.

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Lead Screw Technology Catalog
catalogOpen Link

Customers also purchased