Lead Screw Assembly LSR1601T-0508-RS-NNN-NNN-N Round Nut

Lead screw with a standard round nut, 508mm length, 16mm diameter, 1mm lead, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With an exceptional lead accuracy of 0.003"/ft (76 µm/300 mm), the lead screw exceeds industry standards, providing improved straightness, a smoother finish, and greater durability. The standard round nut (RS) provides a compact cylindrical profile for general linear motion applications, with an anti-backlash version (RCF) available to reduce play and improve positioning stability.

  • Length: 508mm
  • Screw Diameter: 16mm
  • Lead: 1mm
  • Nut Type: Standard Round Nut
  • Motor: No Motor
  • Coating: PTFE (over stainless steel)
  • Thread Direction: Right Hand - Clockwise
  • Lead Accuracy: 0.003"/ft (76 µm/300 mm)

ASY LD SCR NUT LS 16x1x1 0508mm RS

3D Models

TypeFileFormatLink
3dLSR1601T-0508-RS-NNN-NNN-N.htmlhtmlView
cadLSR1601T-0508-RS-NNN-NNN-N.x_tSolidWorks >=2006Download
$129.20
Configure Custom Features
Dimensions
Resources

Product Dimensions

Approx. Weightwidthlengthheight
1.74 lbs1.5 in2.13 in2.13 in

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Customers also purchased