Lead Screw with Triangle Nut - TCF Standard

Lead Screws with Triangle Nuts

Triangle nut lead screw assemblies are used when the nut needs flat mounting faces and a compact, stable shape that is easier to fasten or orient than a round nut but less bulky than a rectangular nut. Both the TS Series standard triangular nut assemblies and the TCF Series Constant Force™ anti-backlash assemblies use coated, precision-rolled 300 Series stainless steel lead screws and PTFE-infused polymer nuts to reduce friction and flaking while providing maintenance-free linear motion without motors. The TCF Series adds Constant Force™ anti-backlash technology, which applies consistent radial pressure to maintain thread engagement and reduce backlash by 2–4× for more stable positioning over the life of the assembly. CNC roll threading delivers standard lead accuracy of 0.003"/ft (76 µm/300 mm), typically 2–3× better than competing products, and machined journals are available to suit application requirements.

More About Lead Screws with Triangle Nuts

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
16 products
Lead Screw with a Triangular Anti-Backlash Nut featuring a 12mm diameter, 1mm lead, and a length of 254mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Triangular Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4..
$77.52
Lead screw with a standard triangle nut, 12mm diameter, 5mm lead, 508mm length, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm) and precision straightening from the only automated CNC lead screw straightening..
$121.23
Lead screw with a standard triangle nut, 12mm diameter, 5mm lead, 254mm length, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm) and precision straightening from the only automated CNC lead screw straightening..
$72.57
Lead Screw with a Triangular Anti-Backlash Nut featuring a 12mm diameter, 5mm lead, and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Triangular Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4..
$122.57
Lead Screw with a Triangular Anti-Backlash Nut featuring a 12mm diameter, 5mm lead, and a length of 254mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Triangular Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4..
$77.52
Lead screw with a standard triangle nut, 12mm diameter, 1mm lead, 508mm length, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm) and precision straightening from the only automated CNC lead screw straightening..
$121.23
Lead Screw with a Triangular Anti-Backlash Nut featuring a 12mm diameter, 1mm lead, and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Triangular Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4..
$122.57
Lead screw with a standard triangle nut, 12mm diameter, 1mm lead, 254mm length, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm) and precision straightening from the only automated CNC lead screw straightening..
$72.57
Lead Screw with a Triangular Anti-Backlash Nut featuring a 10mm diameter, 5mm lead, and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Triangular Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4..
$122.57
Lead screw with a standard triangle nut, 10mm diameter, 5mm lead, 508mm length, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm) and precision straightening from the only automated CNC lead screw straightening..
$121.23
Lead Screw with a Triangular Anti-Backlash Nut featuring a 10mm diameter, 5mm lead, and a length of 254mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Triangular Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4..
$77.52
Lead screw with a standard triangle nut, 10mm diameter, 5mm lead, 254mm length, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm) and precision straightening from the only automated CNC lead screw straightening..
$72.57
Lead screw with a standard triangle nut, 10mm diameter, 1mm lead, 508mm length, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm) and precision straightening from the only automated CNC lead screw straightening..
$121.23
Lead Screw with a Triangular Anti-Backlash Nut featuring a 10mm diameter, 1mm lead, and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Triangular Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4..
$122.57
Lead screw with a standard triangle nut, 10mm diameter, 1mm lead, 254mm length, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm) and precision straightening from the only automated CNC lead screw straightening..
$72.57
Lead Screw with a Triangular Anti-Backlash Nut featuring a 10mm diameter, 1mm lead, and a length of 254mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Triangular Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4..
$77.52

Lead Screws with Triangle Nuts

16 products

Triangle nut lead screw assemblies are used when the nut needs flat mounting faces and a compact, stable shape that is easier to fasten or orient than a round nut but less bulky than a rectangular nut. Both the TS Series standard triangular nut assemblies and the TCF Series Constant Force™ anti-backlash assemblies use coated, precision-rolled 300 Series stainless steel lead screws and PTFE-infused polymer nuts to reduce friction and flaking while providing maintenance-free linear motion without motors. The TCF Series adds Constant Force™ anti-backlash technology, which applies consistent radial pressure to maintain thread engagement and reduce backlash by 2–4× for more stable positioning over the life of the assembly. CNC roll threading delivers standard lead accuracy of 0.003"/ft (76 µm/300 mm), typically 2–3× better than competing products, and machined journals are available to suit application requirements.

  • Offered with standard or anti-backlash nut 
  • Machined journals available to suit application requirements 
  • Special PTFE nut formulation for self-lubrication 
  • Constant Force Technology offers greater than 2 times superior backlash compensation 
  • Optional PTFE coating lowers friction and increases efficiency 
  • CNC Roll Threading allows for standard accuracies 2-3 times better than the competition

Our Blog Posts About Lead Screws: