Lead Screw Assembly LSR1205T-0508-TS-NNN-NNN-N Triangle Nut 12x5x508mm

Lead screw with a standard triangle nut, 12mm diameter, 5mm lead, 508mm length, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm) and precision straightening from the only automated CNC lead screw straightening process in the USA, the lead screw exceeds industry standards with improved straightness, a smoother finish, and greater durability. The standard triangular nut (TS) provides flat mounting faces and a compact, stable shape for easy orientation, with an anti-backlash variant (TCF) available to reduce play and improve positioning stability.

  • Length: 508mm
  • Screw Diameter: 12mm
  • Lead: 5mm
  • Nut Type: Standard Triangle Nut
  • Motor: No Motor
  • Coating: PTFE (over stainless steel)
  • Thread Direction: Right Hand - Clockwise
  • Lead Accuracy: 0.003"/ft (76 µm/300 mm)

 

ASY LD SCR NUT LS 12x5x2 0508mm TS

3D Models

TypeFileFormatLink
3dLSR1205T-0508-TS-NNN-NNN-N.htmlhtmlView
cadLSR1205T-0508-TS-NNN-NNN-N.x_tSolidWorks >=2006Download
$121.23
Configure Custom Features
Dimensions
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.98 lbs1.5 in1.61 in1.4 in

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Lead Screw Technology Catalog
catalogOpen Link