Lead Screw Assembly LSR1001T-0508-TCF-NNN-NNN-N Triangle Anti-Backlash Nut, 10x1x508mm

Lead Screw with a Triangular Anti-Backlash Nut featuring a 10mm diameter, 1mm lead, and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Triangular Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4 times over its lifespan. With exceptional lead accuracy, this assembly exceeds industry standards, achieving unmatched straightness tolerances, a smoother finish, and greater durability, manufactured using the only automated CNC straightening process in the USA.

  • Length: 508mm
  • Screw Diameter: 10mm
  • Lead: 1mm
  • Thread Direction: Right Hand - Clockwise
  • Nut Type: Triangle Anti-Backlash Nut
  • Motor: No Motor
  • Coating: PTFE (over stainless steel)
  • Backlash Reduction: 2-4 times
  • Lead Accuracy: 0.003"/ft (76 µm/300 mm)


ASY LD SCR NUT LS 10x1x1 0508mm TCF

3D Models

TypeFileFormatLink
3dLSR1001T-0508-TCF-NNN-NNN-N.htmlhtmlView
cadLSR1001T-0508-TCF-NNN-NNN-N.x_tSolidWorks >=2006Download
$122.57
Configure Custom Features
Dimensions
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.68 lbs1.5 in1.4 in1.22 in

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Lead Screw Technology Catalog
catalogOpen Link