Lead Screw Assembly - LSR1005T-0508-TCF-NNN-NNN-N - Length: 508mm, No Motor, Triangle Anti-Backlash Nut

Lead Screw with a Triangular Anti-Backlash Nut featuring a 10mm diameter, 5mm lead, and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Triangular Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4 times over its lifespan. With exceptional lead accuracy, this assembly exceeds industry standards, achieving unmatched straightness tolerances, a smoother finish, and greater durability, manufactured using the only automated CNC straightening process in the USA.

  • Length: 508mm
  • Screw Diameter: 10mm
  • Lead: 5mm
  • Nut Type: Triangle Anti-Backlash Nut
  • Motor: No Motor
  • Coating: PTFE (over stainless steel)
  • Backlash Reduction: 2-4 times
  • Thread Direction: Right Hand - Clockwise
  • Lead Accuracy: 0.003"/ft (76 µm/300 mm)




ASY LD SCR NUT LS 10x5x2 0508mm TCF

3D Models

TypeFileFormatLink
3dLSR1005T-0508-TCF-NNN-NNN-N.htmlhtmlView
cadLSR1005T-0508-TCF-NNN-NNN-N.x_tSolidWorks >=2006Download
$122.57
Configure Custom Features
Dimensions
Resources

Product Dimensions

weightwidthlengthheight
0.68 lbs1.5 in1.4 in1.22 in

3D Models

html
3dView
SolidWorks >=2006
cadDownload