Lead Screw Assembly LSR1205T-0254-TS-NNN-NNN-N Triangle Nut 12x5x254mm
Lead screw with a standard triangle nut, 12mm diameter, 5mm lead, 254mm length, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm) and precision straightening from the only automated CNC lead screw straightening process in the USA, the lead screw exceeds industry standards with improved straightness, a smoother finish, and greater durability. The standard triangular nut (TS) provides flat mounting faces and a compact, stable shape for easy orientation, with an anti-backlash variant (TCF) available to reduce play and improve positioning stability.
- Length: 254mm
- Screw Diameter: 12mm
- Lead: 5mm
- Nut Type: Standard Triangle Nut
- Motor: No Motor
- Coating: PTFE (over stainless steel)
- Thread Direction: Right Hand - Clockwise
- Lead Accuracy: 0.003"/ft (76 µm/300 mm)
CUSTOM SCREW, LS 12x5
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | LSR1205T-0254-TS-NNN-NNN-N.x_t | SolidWorks >=2006 | Download |
