Lead Screw Assembly - LSR1005T-0508-TS-NNN-NNN-N - Length: 508mm No Motor, Triangle Nut

Lead Screw with a regular Triangle Nut and a 10mm diameter, 5mm lead and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. With exceptional lead accuracy, this assembly exceeds industry standards, achieving unmatched straightness tolerances, a smoother finish, and greater durability.

  • Length: 508mm
  • Screw Diameter: 10mm
  • Lead: 5mm
  • Nut Type: Regular Triangle Nut
  • Motor: No Motor
  • Coating: PTFE (over stainless steel)
  • Backlash Reduction: 2-4 times
  • Thread Direction: Right Hand - Clockwise
  • Lead Accuracy: 0.003"/ft (76 µm/300 mm)


ASY LD SCR NUT LS 10x5x2 0508mm TS

3D Models

TypeFileFormatLink
3dLSR1005T-0508-TS-NNN-NNN-N.htmlhtmlView
cadLSR1005T-0508-TS-NNN-NNN-N.x_tSolidWorks >=2006Download
$112.22
Configure Custom Features
Dimensions
Resources

Product Dimensions

weightwidthlengthheight
0.68 lbs1 in1.4 in1.22 in

3D Models

html
3dView
SolidWorks >=2006
cadDownload