Lead Screw Linear Actuators – Captive, External & Non-Captive
- Max Horizontal Payload: 1.16 kN (260 lb)
- Max Stroke: 1650 mm (65 inches)
- Max Rotational Speed: Up to 2,500 RPM
- Motor Sizes: NEMA 8, 11, 14, 17, 23 (17 and 23 also Double Stack)
- Nut Options: Round, triangular, and rectangular nuts in standard and anti-backlash designs
Lead screw linear actuators convert motor rotation into linear motion to move and accurately position loads through sliding contact between a threaded screw and a correspondingly threaded nut. Captive actuators keep the motor stationary while a non-rotating screw extends and retracts to move the load. Non-captive actuators allow the screw to pass completely through the motor, providing longer travel and flexible mounting. External-nut actuators rotate the screw without extending it from or passing it through the motor, causing a restrained external nut to travel axially along the screw and move the attached load.
PBC Linear lead screw actuators combine precision-rolled, PTFE-coated 300 Series stainless steel screws with self-lubricating Frelon® PTFE-based polymer composite nuts to reduce friction and wear, resist coating flake-off, and minimize maintenance. Round, triangular, and rectangular nuts are available in standard and Constant Force Technology™ anti-backlash designs to accommodate different mounting and positioning requirements.
Available with NEMA 08, 11, 14, 17, and 23 hybrid stepper motors, these actuators provide programmable control of position, speed, acceleration, timing, and direction when paired with compatible motor drives. Angular contact bearings support axial and radial loads, increase thrust capacity and durability, and help minimize screw runout and axial play. Optional Smart Motor Technology can provide up to 50% more torque for shorter cycle times and improved machine efficiency. Applications include robotics, CNC machinery, medical equipment, electronics manufacturing, and industrial automation.
Browse Product Families
Filter
Products (51)





*Full dimensions shown on individual product pages
| Name | Diameter in | Lead in | Stroke mm | Motor | Price | Actions |
|---|---|---|---|---|---|---|
| LC143S-E06127-25-S-050 | 0.25 | 0.5 | 25.4 | N14 | $203.37 | Shop |
| LC172S-E06127-25-S-100 | 0.25 | 0.5 | 25.4 | N17 | $183.88 | Shop |
| LC111S-E04006-25-S-050 | 0.188 | 0.025 | 25.4 | N11 | $191.82 | Shop |
| LC081S-E03006-25-S-050 | 0.138 | 0.024 | 25.4 | N8 | $214.22 | Shop |
| LC234S-E09050-25-S-150 | 0.375 | 0.2 | 25.4 | N23 | $227.28 | Shop |





*Full dimensions shown on individual product pages
| Name | Diameter in | Lead in | Screw Length mm | Motor | Price | Actions |
|---|---|---|---|---|---|---|
| LN111S-E04006-70-S-050 | 0.188 | 0.025 | 70 | N11 | $144.85 | Shop |
| LN174S-E06127-250-S-100 | 0.25 | 0.5 | 250 | N17 | $156.43 | Shop |
| LN234S-E09050-250-S-150 | 0.375 | 0.2 | 250 | N23 | $187.93 | Shop |
| LN174S-E06127-80-S-100 | 0.25 | 0.5 | 80 | N17 | $135.50 | Shop |
| LN143S-E06127-70-S-050 | 0.25 | 0.5 | 70 | N14 | $147.31 | Shop |
| LN234S-E09050-400-S-150 | 0.375 | 0.2 | 400 | N23 | $206.40 | Shop |
| LN111S-E04006-150-S-050 | 0.188 | 0.025 | 150 | N11 | $154.70 | Shop |
| LN143S-E06127-150-S-050 | 0.25 | 0.5 | 150 | N14 | $157.16 | Shop |
| LN081S-E03006-125-S-050 | 0.138 | 0.024 | 125 | N8 | $160.00 | Shop |
| LN081S-E03006-70-S-050 | 0.138 | 0.024 | 70 | N8 | $153.23 | Shop |
| Name | Diameter | Lead | Screw Length | Units | Motor | Price | Actions |
|---|---|---|---|---|---|---|---|
| LSR1010T-0300-NCF231-NNN-NNN | 10 | 10 | 300 | Metric | N23 | $219.09 | Shop |
| LSR0601T-0200-NCF141-NNN-NNN | 6 | 1 | 200 | Metric | N14 | $191.99 | Shop |
| LSR1601T-0300-RCF-231-NNN-N | 16 | 1 | 300 | Metric | N23 | $228.17 | Shop |
| LSR18050T-08.00-NCF111-NNN-NNN | 0.1875 | 0.5 | 8 | Inch | N11 | $208.69 | Shop |
| LSR18005T-08.00-NCF111-NNN-NNN | 0.1875 | 0.05 | 8 | Inch | N11 | $208.69 | Shop |
| LSR0602T-0200-NCF141-NNN-NNN | 6 | 2 | 200 | Metric | N14 | $191.99 | Shop |
| LSR0605T-0200-NCF141-NNN-NNN | 6 | 5 | 200 | Metric | N14 | $191.99 | Shop |
| LSR0602T-0250-NCF171-NNN-NNN | 6 | 2 | 250 | Metric | N17 | $179.53 | Shop |
| LSR1001T-0300-NCF231-NNN-NNN | 10 | 1 | 300 | Metric | N23 | $219.09 | Shop |
| LSR0601T-0250-NCF171-NNN-NNN | 6 | 1 | 250 | Metric | N17 | $179.53 | Shop |
| LSR0605T-0250-NCF171-NNN-NNN | 6 | 5 | 250 | Metric | N17 | $179.53 | Shop |
| LSR1005T-0300-NCF231-NNN-NNN | 10 | 5 | 300 | Metric | N23 | $219.09 | Shop |
| LSR1605T-0400-RCF-232-NNN-N | 16 | 5 | 400 | Metric | N23 Double Stack | $257.70 | Shop |
| LSR1605T-0500-RCF-231-NNN-N | 16 | 5 | 500 | Metric | N23 | $266.49 | Shop |
| LSR1205T-0500-RCF-172-NNN-N | 12 | 5 | 500 | Metric | N17 Double Stack | $261.90 | Shop |
| LSR1205T-0400-RCF-171-NNN-N | 12 | 5 | 400 | Metric | N17 | $217.95 | Shop |
| LSR1201T-0300-RCF-171-NNN-N | 12 | 1 | 300 | Metric | N17 | $198.80 | Shop |
| LSR1005T-0400-TCF-140-NNN-N | 10 | 5 | 400 | Metric | N14 | $236.39 | Shop |
| LSR1001T-0300-TCF-140-NNN-N | 10 | 1 | 300 | Metric | N14 | $217.23 | Shop |
| LSR1005T-0200-RCF-140-NNN-N | 10 | 5 | 200 | Metric | N14 | $198.07 | Shop |
| LSR0605T-0300-VCF-111-NNN-N | 6 | 5 | 300 | Metric | N11 | $234.92 | Shop |
| LSR0605T-0250-VCF-111-NNN-N | 6 | 5 | 250 | Metric | N11 | $225.34 | Shop |
| LSR0601T-0100-VCF-111-NNN-N | 6 | 1 | 100 | Metric | N11 | $196.60 | Shop |
| LSR0605T-0250-VCF-080-NNN-N | 6 | 5 | 250 | Metric | N8 | $241.65 | Shop |
| LSR0601T-0200-VCF-080-NNN-N | 6 | 1 | 200 | Metric | N8 | $232.07 | Shop |





*Full dimensions shown on individual product pages
| Name | Diameter | Lead | Length mm | Units | Motor | Price | Actions |
|---|---|---|---|---|---|---|---|
| LE238S-T10105-250-AR2-S-220 | 10 | 10.5 | 250 | Metric | N23 | $261.78 | Shop |
| LE081K-E03006-50-AR0-S-040 | 0.138 | 0.024 | 50 | Inch | N8 | $174.38 | Shop |
| LE115S-T6503-150-AR0-S-100 | 6.5 | 3 | 150 | Metric | N11 | $193.33 | Shop |
| LE141S-E06063-200-AR1-S-100 | 0.25 | 0.25 | 200 | Inch | N14 | $226.08 | Shop |
| LE115S-T6503-50-AR0-S-100 | 6.5 | 3 | 50 | Metric | N11 | $181.02 | Shop |
| LE174S-T0804-75-AR1-S-150 | 8 | 4 | 75 | Metric | N17 | $207.01 | Shop |
| LE174S-T0804-250-AR1-S-150 | 8 | 4 | 250 | Metric | N17 | $228.56 | Shop |
| LE081K-E03006-150-AR0-S-040 | 0.138 | 0.024 | 150 | Inch | N8 | $186.69 | Shop |
| LE141S-E06063-50-AR1-S-100 | 0.25 | 0.25 | 50 | Inch | N14 | $207.61 | Shop |
| LE238S-T10105-400-AR2-S-220 | 10 | 10.5 | 400 | Metric | N23 | $280.25 | Shop |
- Motorized leadscrew actuators convert rotary stepper motor motion into controlled linear movement
- Available in captive and non-captive actuator configurations
- Captive actuators use a non-rotating screw that extends and retracts from the motor
- Non-captive actuators allow the lead screw to pass completely through the motor for longer travel
- Precision-rolled, PTFE-coated 300 Series stainless steel lead screws
- Self-lubricating Frelon® PTFE-based polymer composite nuts
- Standard and Constant Force Technology™ anti-backlash nut options
- Constant preload helps reduce axial clearance and reversal error
- Available with NEMA 11, 14, 17, and 23 hybrid stepper motors
- Programmable control of position, speed, timing, and direction
- Angular contact bearings support the lead screw and increase thrust capacity
- Reduced friction, wear, runout, and axial play
- Maintenance-free operation with long-term positioning stability
- Optional Smart Motor Technology provides up to 50% more torque
- Suitable for robotics, automation equipment, CNC machinery, medical devices, electronics manufacturing, and industrial positioning systems
External, Captive and Non-Captive Linear Motor Assemblies
Lead screw linear actuators are motorized assemblies that use a threaded screw and mating nut to convert rotary motion into controlled linear movement, typically with NEMA hybrid stepper motors for programmable positioning. Anti-backlash nuts maintain preload against the lead screw threads to reduce axial clearance and preserve positioning accuracy as wear occurs. PTFE-lined nut surfaces further reduce friction and wear while supporting smooth motion and long service life.
PBC Linear LS lead screw linear motor actuators combine precision-rolled lead screws with patented Constant Force Technology™ anti-backlash nuts. Metric screw diameters include 6mm and 10mm, with leads from 1mm to 25mm depending on diameter and motor size. Imperial options include 3/16", 1/4", and 3/8" screw diameters with leads from 0.05" to 0.50". The actuators are available in NEMA 11, 14, 17, and 23 frame sizes. (PBC Linear Leadscrew Catalog)
A captive lead screw actuator keeps the motor stationary while an internal rotating nut drives a non-rotating screw to extend or retract from the motor, moving a load attached to the screw end. Because the screw is retained within the motor assembly, available travel is limited by the space inside the motor.
A non-captive lead screw actuator uses a screw that passes completely through the motor, allowing substantially longer travel. In a common configuration, the screw is supported at both ends and restrained from rotating while the motor, integrated nut, and attached load travel along it. In another arrangement, the motor remains stationary while the screw moves axially through the rotating nut and carries a load attached to its end. These options allow either the motor assembly or the screw to provide the moving output.
Stepper motor control supports straightforward direction changes and repeatable positioning cycles, making LS actuators suitable for compact automation, medical devices, electronics manufacturing, and other applications requiring low backlash and dependable linear motion. Non-captive actuators are often paired with a separate linear guide to support the load, maintain alignment, increase stiffness, and resist side and moment loads.
Performance Benefits
- Patented Constant Force Technology: Delivers more than double the superior backlash compensation, maintaining consistent preload and enhancing performance longevity.
- Self-Lubricating Polymer Nut: Requires no additional lubrication, reducing maintenance needs and ensuring smoother operation.
- High Lead Accuracy: Achieves a lead accuracy of 0.003” / ft., significantly surpassing typical screws for improved precision in motion control.
- Versatile Screw Options: Offers both PTFE coated and uncoated screws, catering to various application requirements for flexibility in design.
- Superior Linear Performance: Specifically engineered for exceptional performance in linear motion applications, ensuring reliable and efficient operation.
- Wide Range of NEMA Sizes: Available in multiple NEMA sizes to fit different space and performance requirements across a broad spectrum of applications.
- High Torque and Enhanced Efficiency: The integration with Moons Industries stepper motors provides a combination of reliability and high torque, achieving 30% more torque and significantly lower operating temperatures, which translates to reduced energy consumption.
- Advanced Encoder Feedback: Standard mounting provisions for encoder feedback support precision control and advanced data collection capabilities.
Lead Screw Assemblies FAQ
The patent pending Constant Force Lead Screw applies uniform pressure to the nut at all
stages of travel along our quality CNC rolled lead screws. World class NEMA motors
combined with an integrated lead screw make for one of the most accurate lead screw
assemblies on the market.
Key Features:
- Superior Performance: 2-4x less backlash over the life of the device, as validated by leading lab automation customer testing
- Self-lubricating: All nut styles offered are self-lubricating for the life of the nut
- CNC Roll Threading: Allows for standard accuracies of 0.003"/ft. (2-3 times better than the competition). Precision lead accuracy of 0.001"/ft is available upon request
- 300 series stainless steel screw
- Optional PTFE coating lowers friction and increases efficiency
- Machined journals available to suit application requirements
LE Series
LE Series motor frames
LE Series dimensions
What is the difference between external, captive, and non-captive lead screw actuators?
Do lead screw actuators require additional guidance?
LC Series
What is a captive lead screw linear actuator?
How does a captive lead screw actuator work?
What is the difference between captive and non-captive lead screw actuators?
How does an external lead screw actuator work?
What are captive lead screw actuators used for?
What NEMA sizes are available for captive lead screw actuators?
Why do captive lead screw actuators have limited travel lengths?
What are the benefits of PTFE-coated lead screws?
How do angular contact bearings improve actuator performance?
What is backlash in a lead screw actuator?
What is Smart Motor Technology in lead screw actuators?
LN Series
What is a non-captive lead screw linear actuator?
How does a non-captive lead screw actuator work?
What is the difference between non-captive and external-nut lead screw actuators?
Does the lead screw rotate in a non-captive actuator?
What are non-captive lead screw actuators used for?
Do non-captive lead screw actuators require external linear guides?
What NEMA motor sizes are available for non-captive lead screw actuators?
What is the difference between LN and LS Series lead screw actuators?
What are the advantages of non-captive lead screw actuators?
LSR Series
What is an anti-backlash lead screw nut?
How does an anti-backlash lead screw actuator work?
How does Constant Force Technology reduce backlash in lead screw actuators?
Does an anti-backlash lead screw nut improve positioning accuracy?
How does an anti-backlash lead screw nut compensate for wear?
What lead screw diameters are available for LS Series actuators?
What is the difference between PTFE-coated and uncoated lead screws?
Do anti-backlash lead screw actuators require lubrication?
What NEMA stepper motor sizes are available for LS Series lead screw actuators?
LE Series
Are external nut lead screw actuators captive or non-captive?
How does an external nut lead screw actuator work?
What prevents the nut on an external nut lead screw assembly from rotating?
What is lead on a lead screw linear actuator?
How does screw lead affect a lead screw actuator's speed and thrust?
What is the difference between standard and anti-backlash lead screw nuts?
Do external nut lead screw actuators require a linear guide?
What motor sizes are available for PBC Linear LE Series lead screw actuators?
Are metric and imperial external nut lead screw assemblies available?
What applications use external nut lead screw linear actuators?
Choose the family you want to configure.