Lead Screw Linear Actuator Motor Assemblies Captive and Non-Captive

Lead Screw Linear Actuators – Captive, External & Non-Captive

Lead screw linear actuators use programmable stepper motors, a threaded lead screw, and a mating nut to convert controlled motor rotation into precise linear movement. Captive actuators keep the motor stationary while a non-rotating screw extends and retracts to move a load, while non-captive actuators allow the screw to pass completely through the motor for longer travel and flexible mounting. In external-nut lead screw actuators, the motor rotates the screw without extending it from or passing it through the motor, forcing a restrained external nut to travel axially along the screw and move the attached load. Although technically distinct, external-nut models are grouped below in the captive subcategory because the motor and screw remain together as a fixed assembly and the moving output stays outside the motor. PBC Linear actuators use precision-rolled, PTFE-coated 300 Series stainless steel screws and self-lubricating Frelon® composite nuts for low-friction, maintenance-free operation. Round, triangular, and rectangular nuts are available in standard and Constant Force Technology™ anti-backlash designs, with NEMA 08, 11, 14, 17, and 23 stepper motors providing programmable control of position, speed, timing, and direction.

More About Lead Screw Linear Actuators – Captive, External & Non-Captive

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

51 products
Non-Captive Lead Screw Linear Actuator 80mm long, 1/4in screw diameter with a NEMA 17 Motor, 1/2in lead is made using an injected molded, internal nut. Choose a non-captive lead screw actuator when space is limited, as it allows the lead screw to pass completely through the motor. Length: 80mm Screw..
$135.50
Non-Captive Lead Screw Linear Actuator 70mm long, 1/4in screw diameter with a NEMA 14 Motor, 1/2in lead is made using an injected molded, internal nut. Choose a non-captive lead screw actuator when space is limited, as it allows the lead screw to pass completely through the motor. Length: 70mm Screw..
$147.31
Non-Captive Lead Screw Linear Actuator 400mm long, 3/8in screw diameter with a NEMA 23 Motor, 1/5in lead is made using an injected molded, internal nut. Choose a non-captive lead screw actuator when space is limited, as it allows the lead screw to pass completely through the motor. Length: 400mm Screw..
$206.40
Non-Captive Lead Screw Linear Actuator 150mm long, 0.188in screw diameter with a NEMA 11 Motor, 0.025in lead is made using an injected molded, internal nut. Choose a non-captive lead screw actuator when space is limited, as it allows the lead screw to pass completely through the motor. Length: 150mm Screw..
$154.70
Non-Captive Lead Screw Linear Actuator 150mm long, 1/4in screw diameter with a NEMA 14 Motor, 1/2in lead is made using an injected molded, internal nut. Choose a non-captive lead screw actuator when space is limited, as it allows the lead screw to pass completely through the motor Length: 150mm Screw..
$157.16
Non-Captive Lead Screw Linear Actuator 125mm long, 0.138in screw diameter with a NEMA 08 Motor, 0.024in lead is made using an injected molded, internal nut. Choose a non-captive lead screw actuator when space is limited, as it allows the lead screw to pass completely through the motor. Length: 125mm Screw..
$160.00
Non-Captive Lead Screw Linear Actuator 70mm long, 0.138in screw diameter with a NEMA 08 Motor, 0.024in lead is made using an injected molded, internal nut. Choose a non-captive lead screw actuator when space is limited, as it allows the lead screw to pass completely through the motor. Length: 70mm Screw..
$153.23
Non-Captive Lead Screw Linear Actuator 8 inches long with a NEMA 11 Motor, Round Anti-Backlash Nut, 3/16 inch screw diameter, 0.5" lead, with the screw made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain..
$208.69
Non-Captive Lead Screw Linear Actuator with a NEMA 11 Motor. The Lead Screw has a Round Anti-Backlash Nut with a 3/16 inch diameter, 0.05" lead, and a length of 8 inches, and is made from precision-rolled 300 Series Stainless Steel, coated with PTFE to prevent flaking. The Round Constant Force™..
$208.69
Non-Captive Lead Screw Linear Actuator 200mm long with 2mm lead size, a NEMA 14 Motor, Round Anti-Backlash Nut, 6mm screw diameter, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain..
$191.99
Non-Captive Lead Screw Linear Actuator 200mm long with a NEMA 14 Motor, Round Anti-Backlash Nut, 6mm screw diameter, 5mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform..
$191.99
Non-Captive Lead Screw Linear Actuator 250mm long with a NEMA 17 Motor, Round Anti-Backlash Nut, 6mm screw diameter, 2mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform..
$179.53
Non-Captive Lead Screw Linear Actuator 300mm long with a NEMA 23 Motor, Non-Captive Round Anti-Backlash Nut, 10mm screw diameter, 1mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a..
$219.09
Non-Captive Lead Screw Linear Actuator 250mm long with a NEMA 17 Motor, Round Anti-Backlash Nut, 6mm screw diameter, 1mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform..
$179.53
Non-Captive Lead Screw Linear Actuator 300mm long with a NEMA 23 Motor, Non-Captive Round Anti-Backlash Nut, 10mm screw diameter, 10mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a..
$219.09
Non-Captive Lead Screw Linear Actuator 250mm long with a NEMA 17 Motor, Round Anti-Backlash Nut, 6mm screw diameter, 5mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform..
$179.53
Non-Captive Lead Screw Linear Actuator 300mm long with a NEMA 23 Motor, Non-Captive Round Anti-Backlash Nut, 10mm screw diameter, 5mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a..
$219.09
Lead Screw Linear Actuator 400mm long with a NEMA 23 Motor, Round Anti-Backlash Nut, 16mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a spring..
$257.70
Lead Screw Linear Actuator 500mm long with a NEMA 23 Motor Single Stack (56mm), Round Anti-Backlash Nut, 16mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut..
$266.49
Lead Screw Linear Actuator with a 12mm screw diameter, 5mm lead, and 500mm length, featuring a Round Anti-Backlash Nut and a NEMA 17 Motor, pairing a quality screw made of stainless steel with a PTFE coating to minimize friction and prevent flaking with an innovative Anti-Backlash Nut incorporating ConstantForce™ technology...
$261.90

Lead Screw Linear Actuators – Captive, External & Non-Captive

51 products

Lead screw linear actuators are motorized, programmable leadscrew assemblies that use a threaded lead screw and mating nut to convert rotary motor motion into controlled, precise and repeatable linear movement. Captive actuators keep the motor stationary while a non-rotating screw extends and retracts from the motor to move an attached load over a relatively short stroke. Non-captive actuators allow the screw to pass completely through the motor, supporting longer travel and flexible mounting because either the motor or the screw can become the moving output.

External-nut lead screw actuators use a third configuration in which the screw is integrated with the motor shaft and rotates without extending from or passing through the motor. The external nut is restrained from rotating, forcing it to travel axially along the screw and move the attached load. Although technically distinct from a captive actuator, the external-nut design is included in the captive subcategory because the motor and screw remain in a fixed assembly and the linear output follows a controlled path outside the motor rather than passing through it.

PBC Linear lead screw actuators combine precision-rolled, PTFE-coated 300 Series stainless steel screws with self-lubricating Frelon® PTFE-based polymer composite nuts to reduce friction and wear, resist coating flake-off, and support maintenance-free operation. Round, triangular, and rectangular lead screw nuts are available in standard and Constant Force Technology™ anti-backlash designs, allowing the nut shape and backlash-control method to be matched to the mounting and positioning requirements.

Available with NEMA 08, 11, 14, 17, and 23 hybrid stepper motors, these actuators provide programmable control of position, speed, timing, and direction for robotics, automation equipment, CNC machinery, medical devices, electronics manufacturing, and industrial positioning systems. Angular contact bearings support the lead screw, increase thrust capacity and durability, reduce runout, and minimize axial play, while optional Smart Motor Technology can provide up to 50% more torque to shorten cycle times and improve machine efficiency. Angular contact bearings support the lead screw, increase thrust capacity and durability, reduce runout, and minimize axial play, while optional Smart Motor Technology can provide up to 50% more torque to shorten cycle times and improve machine efficiency.

  • Motorized leadscrew actuators convert rotary stepper motor motion into controlled linear movement
  • Available in captive and non-captive actuator configurations
  • Captive actuators use a non-rotating screw that extends and retracts from the motor
  • Non-captive actuators allow the lead screw to pass completely through the motor for longer travel
  • Precision-rolled, PTFE-coated 300 Series stainless steel lead screws
  • Self-lubricating Frelon® PTFE-based polymer composite nuts
  • Standard and Constant Force Technology™ anti-backlash nut options
  • Constant preload helps reduce axial clearance and reversal error
  • Available with NEMA 11, 14, 17, and 23 hybrid stepper motors
  • Programmable control of position, speed, timing, and direction
  • Angular contact bearings support the lead screw and increase thrust capacity
  • Reduced friction, wear, runout, and axial play
  • Maintenance-free operation with long-term positioning stability
  • Optional Smart Motor Technology provides up to 50% more torque
  • Suitable for robotics, automation equipment, CNC machinery, medical devices, electronics manufacturing, and industrial positioning systems

Frequently Asked Questions

What is the difference between external, captive, and non-captive lead screw actuators?
External lead screw actuators use a nut that is external to the motor assembly. In these systems, the motor rotates the lead screw while the non-rotating nut travels linearly along the threads to move the attached load. The screw itself rotates while remaining fixed in position. In captive lead screw actuators, the nut is internal to the motor assembly and one end of the lead screw is retained within the motor so the screw cannot rotate. The motor drives an internal threaded mechanism that forces the screw to extend and retract linearly from the motor body. Because part of the screw must always remain engaged inside the actuator, captive designs are generally used for shorter travel distances. In non-captive lead screw actuators, the nut is also internal to the motor assembly, but the lead screw passes completely through the motor instead of being retained within it. In one common configuration, the screw rotates while the motor and attached load travel linearly along it. In another configuration, the motor remains stationary while the lead screw both rotates and moves linearly through the motor. Non-captive actuators are often used for longer travel lengths and are commonly paired with linear guides to improve stiffness, alignment, and load capacity.
Do lead screw actuators require additional guidance?
Lead screw actuators are designed to provide linear motion but are not intended to handle significant side loads or moments on their own. In many applications, especially with non-captive designs, a separate linear guide is used to improve alignment, increase stiffness, and support higher load capacities.