Lead Screw Linear Actuator Motor Assemblies
Lead screw linear actuator assemblies are designed to deliver high torque and precision, featuring multiple lead screw and nut combinations for each frame size. Available in both captive and non-captive designs, these assemblies include angular contact bearings within the motor housing to support the screw, enhancing thrust, durability, and minimizing runout. Preloaded bearings eliminate axial play, which can negatively impact precision. Additionally, optional "Smart Motor" Technology provides 50% more torque, significantly reducing cycle times. The actuators are compatible with NEMA 08, 11, 14, 17, or 23 motors.
Lead Screw Linear Actuator Motor Assemblies
Lead Screw Linear Actuator - LSR18005T-08.00-NCF111-NNN-NNN Length: 8" Non-Captive NEMA 11 Motor
Lead Screw Linear Actuator - LSR1010T-0300-NCF231-NNN-NNN - Length: 300mm, Non-Captive NEMA23 Motor
Lead Screw Linear Actuator - LSR1005T-0300-NCF231-NNN-NNN - Length: 300mm, NEMA23 Motor Non-Captive
Lead Screw Linear Actuator - LSR18050T-08.00-NCF111-NNN-NNN Length: 8" NEMA 11 Motor Non-Captive
Lead Screw Linear Actuator - LSR0601T-0250-NCF171-NNN-NNN - Non-Captive NEMA17 Motor - Length: 250mm
Lead Screw Linear Actuator - LSR0601T-0200-NCF141-NNN-NNN - Non-Captive NEMA14 Motor, Length: 200mm
Lead Screw Linear Actuator Motor Assemblies
Lead screw linear actuator assemblies are designed to deliver high torque and precision, featuring multiple lead screw and nut combinations for each frame size. Available in both captive and non-captive designs, these assemblies include angular contact bearings within the motor housing to support the screw, enhancing thrust, durability, and minimizing runout. Preloaded bearings eliminate axial play, which can negatively impact precision. Additionally, optional "Smart Motor" Technology provides 50% more torque, significantly reducing cycle times. The actuators are compatible with NEMA 08, 11, 14, 17, or 23 motors.
- Five frame sizes: NEMA 08/11/14/17/23
- Each frame size motor has different standard lead screw and nut combinations
- Larger bearings increase thrust capacity and longer life
- Preload on bearings eliminates axial play
Read more about Lead Screw Linear Actuators
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.