Linear Shaft on Rail - Ceramic-Coated Aluminum SRA24CC-018.000-SL Diameter: 1 1/2″ Length: 18″
Ceramic-Coated Aluminum Linear Shaft, Feather-Weight, featuring a 1.5" diameter and 18" length, fused onto an Aluminum Alloy Linear Rail. This assembly is designed for the open variants of the Simplicity® self-lubricating plain slide linear bearings or other plain bearings. The linear rail segment is pre-drilled for easy mounting, while the shaft itself is not drilled or tapped. The ceramic coating provides exceptional hardness and increased corrosion resistance.
- 1.5" diameter and 18" length
- Optimized for plain slide linear bearings with self-lubricating FrelonGOLD® liners
- Non-magnetic and vibration-resistant
- Ceramic coating provides hardness up to RC70 and increased corrosion resistance
- Weld splatter and paint will not stick
- ONLY compatible with plain linear slide bearings; NOT to be used with linear ball bearings nor roller bearing pillow block assemblies
| Part Number | SRA24CC-018-000-SL |
|---|---|
| Diameter | 1 1/2"" |
| Material | Ceramic Coated Aluminum Linear Shaft |
| Length | 018" |
| Pre-Drilled | Linear Rail Segment is Pre-Drilled for Mounting - Shaft is Neither Drilled nor Tapped |
| Type | Linear Shaft fused to an Aluminum Alloy Linear Rail |

