Linear Shaft Support Rail Assemblies
Linear shafts with matching support rails are designed as assemblies to prevent linear bearing binding caused by shaft deflection or sag in high load applications. Available as fused shaft-rail units or as separate components ready to bolt together, these assemblies are made from carbon steel, aluminum alloy, or ceramic-coated aluminum in solid and pre-drilled configurations. They can be mounted vertically or horizontally, offering an economical alternative to traditional shaft and rail systems.
Ways to Order
Browse Categories
Linear Shaft on a Rail - Ceramic Coated Aluminum CCR08-036.000-SL Diameter: 1/2" Length: 36"
Linear Shaft on Rail - Ceramic-Coated Aluminum SRA12CC-024.000-SL Diameter: 3/4" Length: 24"
Linear Shaft and Low Support Rail - Carbon Steel LSG20-024.000-SL Diameter: 1 1/4" Length: 24"
Linear Shaft on a Rail - Ceramic Coated Aluminum CCR08-024.000-SL Diameter: 1/2" Length: 24"
Linear Shaft on Rail - Ceramic-Coated Aluminum SRA08CC-024.000-SL Diameter: 1/2" Length: 24"
Linear Shaft Support Rail Assemblies
Linear shafts with matching support rails are designed as assemblies to prevent linear bearing binding caused by shaft deflection or sag in high load conditions. Available as fused shaft-rail units or as separate components ready to bolt together, these assemblies are made from carbon steel, aluminum alloy, or ceramic-coated aluminum in solid and pre-drilled configurations. They can be mounted vertically or horizontally, offering an economical alternative to traditional shaft and rail systems.
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.