Low Profile Shaft Support Rail (Steel)
Low Profile Linear Shaft Support Rails engineered to deliver full-length support for linear shafting while minimizing space constraints. Available in both inch and metric sizing options, these rails come in a standard 4-foot length and offer design flexibility through undrilled (non-slotted, solid) or pre-drilled configurations, allowing seamless integration into your custom setups. For extended applications, they can be easily end-joined to create longer continuous supports, and their innovative low-profile design—40% slimmer than traditional support rails—reduces overall footprint without sacrificing performance. Compatible with shaft diameters ranging from 0.5 inches to 3 inches (or 12 mm to 50 mm), these rails enable versatile mounting of shafting in either vertical or horizontal orientations, making them ideal for compact, high-precision linear motion systems in automation, robotics, and industrial environments.
Ways to Order
Low Support Rail of Carbon Steel for a 25mm Shaft LSRM25PD-1000-SL Length: 1000mm Pre-Drilled
Low Support Rail of Carbon Steel for a 20mm Shaft - LSRM20PD-0300-SL Length: 300mm Pre-Drilled
Low Profile Shaft Support Rail (Steel)
Low Profile Linear Shaft Support Rails engineered to deliver full-length support for linear shafting while minimizing space constraints. Available in both inch and metric sizing options, these rails come in a standard 4-foot length and offer design flexibility through undrilled (non-slotted, solid) or pre-drilled configurations, allowing seamless integration into your custom setups. For extended applications, they can be easily end-joined to create longer continuous supports, and their innovative low-profile design—40% slimmer than traditional support rails—reduces overall footprint without sacrificing performance. Compatible with shaft diameters ranging from 0.5 inches to 3 inches (or 12 mm to 50 mm), these rails enable versatile mounting of shafting in either vertical or horizontal orientations, making them ideal for compact, high-precision linear motion systems in automation, robotics, and industrial environments.
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.