SRPD (Inch) Linear Shaft Support Rail Pre-Drilled

Low Profile Shaft Support Rail (Steel)

Low Profile Linear Shaft Support Rails engineered to deliver full-length support for linear shafting while minimizing space constraints. Available in both inch and metric sizing options, these rails come in a standard 4-foot length and offer design flexibility through undrilled (non-slotted, solid) or pre-drilled configurations, allowing seamless integration into your custom setups. For extended applications, they can be easily end-joined to create longer continuous supports, and their innovative low-profile design—40% slimmer than traditional support rails—reduces overall footprint without sacrificing performance. Compatible with shaft diameters ranging from 0.5 inches to 3 inches (or 12 mm to 50 mm), these rails enable versatile mounting of shafting in either vertical or horizontal orientations, making them ideal for compact, high-precision linear motion systems in automation, robotics, and industrial environments.

More About Low Profile Shaft Support Rail (Steel)

Ways to Order

32 products
Pre-Drilled Low Profile Support Rail of 36" length, made for 5/8" diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote..
$64.67
Low Profile Steel Support Rail of 12" length, made for 1.25" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$19.30
Low Profile Steel Support Rail of 24" length, made for 3/4" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$37.75
Low Profile Steel Support Rail of 12" length, made for 1" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$17.81
Low Profile Steel Support Rail of 36" length, made for 1/2" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$28.56
Pre-Drilled Low Profile Support Rail of 24" length, made for 5/8" diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote..
$43.12
Low Profile Steel Support Rail of 24" length, made for 5/8" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$31.57
Low Profile Steel Support Rail of 24" length, made for 1/2" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$19.04
Low Profile Steel Support Rail of 12" length, made for 3/4" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$18.88
Pre-Drilled Low Profile Support Rail of 12" length, made for 5/8" diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote..
$21.55
Low Profile Steel Support Rail of 12" length, made for 5/8" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$15.78
Low Profile Steel Support Rail of 12" length, made for 1/2" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$9.52
32 products

Low Profile Shaft Support Rail (Steel)

32 products

Low Profile Linear Shaft Support Rails engineered to deliver full-length support for linear shafting while minimizing space constraints. Available in both inch and metric sizing options, these rails come in a standard 4-foot length and offer design flexibility through undrilled (non-slotted, solid) or pre-drilled configurations, allowing seamless integration into your custom setups. For extended applications, they can be easily end-joined to create longer continuous supports, and their innovative low-profile design—40% slimmer than traditional support rails—reduces overall footprint without sacrificing performance. Compatible with shaft diameters ranging from 0.5 inches to 3 inches (or 12 mm to 50 mm), these rails enable versatile mounting of shafting in either vertical or horizontal orientations, making them ideal for compact, high-precision linear motion systems in automation, robotics, and industrial environments.