SRPD (Inch) Linear Shaft Support Rail Pre-Drilled

Low Profile Shaft Support Rail (Steel)

Low Profile Linear Shaft Support Rails engineered to deliver full-length support for linear shafting while minimizing space constraints. Available in both inch and metric sizing options, these rails come in a standard 4-foot length and offer design flexibility through undrilled (non-slotted, solid) or pre-drilled configurations, allowing seamless integration into your custom setups. For extended applications, they can be easily end-joined to create longer continuous supports, and their innovative low-profile design—40% slimmer than traditional support rails—reduces overall footprint without sacrificing performance. Compatible with shaft diameters ranging from 0.5 inches to 3 inches (or 12 mm to 50 mm), these rails enable versatile mounting of shafting in either vertical or horizontal orientations, making them ideal for compact, high-precision linear motion systems in automation, robotics, and industrial environments.

More About Low Profile Shaft Support Rail (Steel)

Ways to Order

32 products
Low profile carbon steel support rail for a 40mm shaft, 1000mm in length, crafted from AISI C-1018 steel, with a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance of..
$0.00
Pre-drilled low profile carbon steel support rail for a 30mm shaft, 400mm in length, crafted from AISI C-1018 steel, with a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance..
$35.60
Pre-drilled low profile carbon steel support rail for a 25mm shaft, 1000mm in length, crafted from AISI C-1018 steel, with a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance..
$68.46
Pre-drilled low profile carbon steel support rail for a 20mm shaft, 300mm in length, crafted from AISI C-1018 steel, with a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance..
$22.43
Low profile carbon steel support rail for a 12mm shaft, 360mm in length, crafted from AISI C-1018 steel, with a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance of..
$8.10
Low profile carbon steel support rail for a 3" shaft, 48" in length, shipped pre-assembled with the shaft made of hardened steel and the support rail crafted from AISI C-1018 steel. The assembly has a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced..
$79.96
Low profile carbon steel support rail for a 3" shaft, 24" in length, crafted from AISI C-1018 steel, with a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance of..
$39.98
Low profile carbon steel support rail for a 3" shaft, 36" in length, crafted from AISI C-1018 steel, with a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance of..
$59.97
Low Profile Steel Linear Support Rail for Shafts of 2" Diameter. Linear rail length is 36" Linear Support Rail Length: 36" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 2" Consult Configuration CAD..
$53.28
Low Profile Steel Linear Support Rail for Shafts of 2" Diameter. Linear rail length is 24" Linear Support Rail Length: 24" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 2" (sold separately) Consult..
$35.52
Low Profile Steel Linear Support Rail for Shafts of 1.5" Diameter. Linear rail length is 36" Linear Support Rail Length: 36" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 1.5" Consult Configuration CAD..
$70.87
Low Profile Steel Linear Support Rail for Shafts of 1.25" Diameter. Linear rail length is 36" Linear Support Rail Length: 36" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 1.25" Consult Configuration CAD..
$57.89
Low Profile Steel Linear Support Rail for Shafts of 2" Diameter. Linear rail length is 12" Linear Support Rail Length: 12" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 2" Consult Configuration CAD..
$23.68
Low Profile Steel Linear Support Rail for Shafts of 1.5" Diameter. Linear rail length is 24" Linear Support Rail Length: 24" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 1.5" Consult Configuration CAD..
$47.25
Low Profile Steel Linear Support Rail for Shafts of 1" Diameter. Linear rail length is 36" Linear Support Rail Length: 36" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 1" Consult Configuration CAD..
$53.43
Low Profile Steel Linear Support Rail for Shafts of 1.25" Diameter. Linear rail length is 24" Linear Support Rail Length: 24" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 1.25" Consult Configuration CAD..
$38.60
Low Profile Steel Linear Support Rail for Shafts of 1.5" Diameter. Linear rail length is 12" Linear Support Rail Length: 12" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 1.5" Consult Configuration CAD..
$35.43
Low Profile Steel Linear Support Rail for Shafts of 1" Diameter. Linear rail length is 24" Linear Support Rail Length: 24" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 1" Consult Configuration CAD..
$35.62
Low Profile Steel Linear Support Rail for Shafts of 3/4" Diameter. Linear rail length is 36" Linear Support Rail Length: 36" Low Profile: 40% lower than other support rails AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility) Supports a Linear Shaft of Diameter: 3/4" Consult Configuration CAD..
$56.63
Low Profile Steel Support Rail of 36" length, made for 5/8" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$47.35
32 products

Low Profile Shaft Support Rail (Steel)

32 products

Low Profile Linear Shaft Support Rails engineered to deliver full-length support for linear shafting while minimizing space constraints. Available in both inch and metric sizing options, these rails come in a standard 4-foot length and offer design flexibility through undrilled (non-slotted, solid) or pre-drilled configurations, allowing seamless integration into your custom setups. For extended applications, they can be easily end-joined to create longer continuous supports, and their innovative low-profile design—40% slimmer than traditional support rails—reduces overall footprint without sacrificing performance. Compatible with shaft diameters ranging from 0.5 inches to 3 inches (or 12 mm to 50 mm), these rails enable versatile mounting of shafting in either vertical or horizontal orientations, making them ideal for compact, high-precision linear motion systems in automation, robotics, and industrial environments.