Support Rail for 3/4″ Linear Shafts - Aluminum SR12PD-012.000-SL Pre-Drilled, Length: 12″

Pre-Drilled Linear Support Rail of 12" length, made for a 3/4" diameter linear shaft, sold separately. Cold Stamp manufactured from aluminum in the PBC Linear® factory in Roscoe, IL USA. Use Open Linear Bearings on shafts fused with these support rails.

  • Linear Support Rail only - Shafts sold separately
  • Pre-Drilled according to industry standards (hence the PD part number)
$72.39
This quantity could qualify for bulk pricing.
Configure Custom Features

Max Available Length: 48 in

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.96 lbs1.75 in12 in1.88 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link