Linear Shaft Support Block - NSB10 Aluminum End Support B...
Linear Shaft Support Block - NSB10 Aluminum End Support Block 5/8″ Ø
Linear Shaft End Support Block for a 5/8" diameter shaft
| Part Number | NSB10 |
|---|---|
| Diameter | 5/8" |
| Shaft Type | Aluminum End Support Block |
Have a question?
Our consultant will answer you in the next few minutes
Share
Dimensions
Videos
Resources
Product Dimensions
| weight |
|---|
| 1 lbs |
Motion Control in Washdown Applications
Catalogs & Datasheets
News & Blogs
Customers also purchased
Solid Linear Shaft of Ceramic Coated Aluminum, 5/8" diameter, 12" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$15.13
Solid Linear Shaft of Ceramic Coated Aluminum, 5/8" diameter, 24" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$30.26
Solid Linear Shaft of Ceramic Coated Aluminum, 5/8" diameter, 36" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$45.40
Pre-Drilled Linear Shaft of Ceramic Coated Aluminum, 5/8" diameter, 12" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$54.97
Pre-Drilled Linear Shaft of Ceramic Coated Aluminum, 5/8" diameter, 24" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$109.95
Pre-Drilled Linear Shaft of Ceramic Coated Aluminum, 5/8" diameter, 36" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$164.92
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 0.625" diameter and 12" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$85.91
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 0.625" diameter and 16" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$114.55
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 0.625" diameter and 36" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$257.73
Linear Shaft - Pre-Drilled Stainless Steel NIPDL10SS420-012.000-SL Diameter: 5/8" Length: 12"
$139.18
420 Stainless Steel Linear Shaft with a diameter of 0.625" and a length of 12" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Simplicity ® RC 50 Plus Hardened Stainless Steel Shafting Shaft is Pre-Drilled Holes have 4 inch spacing and start 2 inches from..
$139.18
Linear Shaft - Pre-Drilled Stainless Steel NIPDL10SS420-024.000-SL Diameter: 5/8" Length: 24"
$278.35
420 Stainless Steel Linear Shaft with a diameter of 0.625" and a length of 24" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Simplicity ® RC 50 Plus Hardened Stainless Steel Shafting Shaft is Pre-Drilled Holes have 4 inch spacing and start 2 inches from..
$278.35
Linear Shaft - Pre-Drilled Stainless Steel NIPDL10SS420-036.000-SL Diameter: 5/8" Length: 36"
$417.53
420 Stainless Steel Linear Shaft with a diameter of 0.625" and a length of 36" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Simplicity ® RC 50 Plus Hardened Stainless Steel Shafting Shaft is Pre-Drilled Holes have 4 inch spacing and start 2 inches from..
$417.53
Pre-Drilled Linear Shaft made of 1060 Carbon Steel with a 5/8" diameter and 12" length, rated Class L to represent the highest Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus™ case-hardened steel, the shaft is pre-drilled with industry standard 4 inch spacing..
$53.36
Pre-Drilled Linear Shaft made of 1060 Carbon Steel with a 5/8" diameter and 24" length, rated Class L to represent the highest Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus™ case-hardened steel, the shaft is pre-drilled with industry standard 4 inch spacing..
$106.71
Pre-Drilled Linear Shaft made of 1060 Carbon Steel with a 5/8" diameter and 36" length, rated Class L to represent the highest Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus™ case-hardened steel, the shaft is pre-drilled with industry standard 4 inch spacing..
$160.06
Linear Shaft of 440 Stainless Steel with a 5/8" diameter and 16" length, featuring an optimized surface finish for self-lubricating Simplicity® plain linear bearings and linear ball bearings. Made in the USA by PBC Linear® as RC 50 Plus™ hardened stainless steel, the shaft is not drilled nor tapped. You..
$59.91
Linear Shaft made of 440 Stainless steel with a 5/8" diameter and 12" length, rated Class L for Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus case-hardened steel, the shaft is not drilled nor tapped, but you can click "Configure & Quote"..
$44.94
Linear Shaft of 440 Stainless Steel with a 5/8" diameter and 36" length, featuring an optimized surface finish for self-lubricating Simplicity® plain linear bearings and linear ball bearings. Made in the USA by PBC Linear® as RC 50 Plus™ hardened stainless steel, the shaft is not drilled nor tapped, but..
$134.80
Linear Shaft of 316 Stainless Steel, 5/8" diameter and 12" length provides superior corrosion resistance. The optimized surface finish enhances the performance of plain linear bearings with a Frelon® J liner and ball bearings. Pre-drilled and tapped Order custom lengths, hole spacing and undrilled shafts via "Configure and Quote" below..
$77.40
Linear Shaft of 316 Stainless Steel, 5/8" diameter and 24" length provides superior corrosion resistance. The optimized surface finish enhances the performance of plain linear bearings with a Frelon® J liner and ball bearings. Pre-drilled and tapped Order custom lengths, hole spacing and undrilled shafts via "Configure and Quote" below..
$154.80
Linear Shaft of 420 Stainless Steel with a 5/8" diameter and 12" length, featuring an optimized surface finish for self-lubricating Simplicity ® plain linear bearings and linear ball bearings. Manufactured to RC 50 Plus, hardened stainless steel shaft is not drilled nor tapped. You can click "Configure & Quote" below..
$127.18
Linear Shaft of 420 Stainless Steel with a 5/8" diameter and 24" length, featuring an optimized surface finish for self-lubricating Simplicity ® plain linear bearings and linear ball bearings. Manufactured to RC 50 Plus, hardened stainless steel shaft is not drilled nor tapped. You can click "Configure & Quote" below..
$254.35
Linear Shaft of 420 Stainless Steel with a 5/8" diameter and 36" length, featuring an optimized surface finish for self-lubricating Simplicity ® plain linear bearings and linear ball bearings. Manufactured to RC 50 Plus, hardened stainless steel shaft is not drilled nor tapped. You can click "Configure & Quote" below..
$381.53
Linear Shaft made of 1060 Carbon Steel with a 5/8" diameter and 12" length, rated Class L for Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus case-hardened steel, the shaft is not drilled nor tapped, but you can click "Configure & Quote"..
$14.24
Linear Shaft made of 1060 Carbon Steel with a 5/8" diameter and 24" length, rated Class L for Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus case-hardened steel, the shaft is not drilled nor tapped, but you can click "Configure & Quote"..
$28.48
