Support Rail for 3″ Linear Shafts - Aluminum SR48-024.000-SL Length 24″

Linear support rail, undrilled, 24" in length and made for a 3" diameter linear shaft, sold separately. 

  • Support Rail Only - Linear shafts sold separately
  • Solid - Undrilled; Use PD product number variants for pre-drilled support rails
  • PBC Linear® Quality: Made of cold stamped aluminum in the USA

Available Lengths:

$418.04
This quantity could qualify for bulk pricing.
Configure Custom Features

Max Available Length: 48 in

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
15.64 lbs6 in24 in5.5 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link

Customers also purchased