Linear Support Rail for 3″ Shafts - Aluminum SR48-048.000-SL Length: 48″

Linear support rail, undrilled, 48" in length and made for a 3" diameter linear shaft, sold separately. A support rail is a linear rail on top of which shafts can handle heavy loads without sagging or binding. This solid aluminum rail, made in the USA with advanced cold stamp manufacturing, pairs with shafts on which run open-shelled linear bearings or roller bearing pillow blocks.

  • Support Rail Only - Linear shafts sold separately
  • Solid - Undrilled; Use PD product number variants for pre-drilled support rails
  • PBC Linear® Quality: Made of cold stamped aluminum in the USA

3D Models

TypeFileFormatLink
3dSR48-048.htmlhtmlView
cadSR48-048.x_tSolidWorks >=2006Download
$836.08
Configure Custom Length

Max Length: 48 in

Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
31.29 lbs6 in48 in5.5 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link

Customers also purchased