Linear Shaft and Low Support Rail - Carbon Steel LSG10-036.000-SL Diameter: 5/8″ Length: 36″
Carbon Steel Shaft, 5/8" diameter, 36" length, precision case hardened and ground, paired with a matching low-profile LSR steel support rail, both bored for mounting. This two-piece assembly includes a separate shaft and rail, designed for quick installation by bolting together. Extend the shaft’s lifespan by rotating it 180° when wear appears, utilizing the counterbored sides for rebolting to a fresh surface.
- Low Profile Support Rail (LSR) Material: AISI C-1018 steel
- Pre-Drilled Shaft and Rail. Drilled through and counterbored shafts
may not be suitable for all linear bearings - Hole Spacing 4" beginning 2" from the shaft end
| Part Number | LSG10-036-000-SL |
|---|---|
| Diameter | 5/8" |
| Material | 1060 CS |
| Length | 036" |
| Pre-Drilled | Yes, with 4" hole spacing |
