Linear Shaft on Low Profile Rail - Carbon Steel - LSRAM12-0600-SL Diameter: 12mm Length: 600mm

12mm Diameter Carbon steel linear shaft, precision case hardened and ground, fused to a low profile AISI C-1018 Steel Linear Support Rail. This Low Profile Linear Support Rail Assembly (LSRA) is 40% lower than regular assemblies.

  • Length: 600mm
  • Not Drilled
  • If standard mounting holes are required on the support rail, specify this via Configure CAD & Quote below using the part number LSR-12-PD which will get you standard industry hole spacing (you can also submit drawings for custom hole size and spacing).
$132.95
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
1.44 lbs0 in23.62 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Simplicity 60 PLUS Shafting Benefits
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link