Low Support Rail for 1.5" Shafts - Carbon Steel - LSR24-018.000-SL Length: 18"

Low Profile Steel Linear Support Rail for Shafts of 1.5" Diameter. Linear rail length is 12"

  • Linear Support Rail Length: 12"
  • Low Profile: 40% lower than other support rails
  • AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility)
  • Supports a Linear Shaft of Diameter: 1.5"
  • Consult Configuration CAD & Quote below for custom lengths
$35.44
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.98 lbs1.5 in18 in2.13 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link