Low Support Rail for 1.5″ Shafts - Carbon Steel - LSR24-024.000-SL Length: 24″

Low Profile Steel Linear Support Rail for Shafts of 1.5" Diameter. Linear rail length is 24"

  • Linear Support Rail Length: 24"
  • Low Profile: 40% lower than other support rails
  • AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility)
  • Supports a Linear Shaft of Diameter: 1.5"
  • Consult Configuration CAD & Quote below for custom lengths

3D Models

TypeFileFormatLink
3dLSR24-024.htmlhtmlView
cadLSR24-024.x_tSolidWorks >=2006Download
$47.25
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
1.31 lbs0 in24 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link