Linear Shaft on Rail - Stainless Steel SRA20SS-012.000-SL Diameter: 1 1/4″ Length: 12″

Linear Shaft made of 440 Stainless Steel and of 1.25" diameter, 12" length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is undrilled and untapped. 

  • 440 Stainless Steel shaft with RC 50 Hardness™
  • Supports open versions of plain bearings and ball bearings
  • Click on "Configure CAD and Quote" below to order custom lengths, non-standard hole spacing, or end-tapping

3D Models

TypeFileFormatLink
cadSRA20SS-012.dxfDXFDownload
cadSRA20SS-012.x_tSolidWorks >=2006Download
$308.78
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
6.01 lbs2.5 in12 in2.75 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

DXF
cadDownload
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link

Customers also purchased