Linear Shaft Support Block - NSB20 Aluminum End Support B...
Linear Shaft Support Block - NSB20 Aluminum End Support Block 1 1/4″ Diameter
Linear Shaft End Support Block for a 1.25" diameter shaft
| Part Number | NSB20 |
|---|---|
| Diameter | 1 1/4" |
| Shaft Type | Aluminum End Support Block |
Have a question?
Our consultant will answer you in the next few minutes
Share
Dimensions
Videos
Resources
Product Dimensions
| weight |
|---|
| 1 lbs |
Motion Control in Washdown Applications
Catalogs & Datasheets
News & Blogs
Customers also purchased
Solid Linear Shaft of Ceramic Coated Aluminum, 1.25" diameter, 12" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$27.20
Solid Linear Shaft of Ceramic Coated Aluminum, 1.25" diameter, 24" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$54.41
Solid Linear Shaft of Ceramic Coated Aluminum, 1.25" diameter, 36" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$81.61
Pre-Drilled Linear Shaft of Ceramic Coated Aluminum, 1.25" diameter, 12" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$68.10
Pre-Drilled Linear Shaft of Ceramic Coated Aluminum, 1.25" diameter, 24" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$136.19
Pre-Drilled Linear Shaft of Ceramic Coated Aluminum, 1.25" diameter, 36" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$204.29
Linear Shaft of 316 Stainless Steel, 1 1/4" diameter and 12" length provides superior corrosion resistance. The optimized surface finish enhances the performance of plain linear bearings with a Frelon® J liner and ball bearings. Order custom lengths, hole spacing and undrilled shafts via "Configure and Quote" below Ideal shaft..
$223.20
Linear Shaft of 316 Stainless Steel, 1 1/4" diameter and 24" length provides superior corrosion resistance. The optimized surface finish enhances the performance of plain linear bearings with a Frelon® J liner and ball bearings. Order custom lengths, hole spacing and undrilled shafts via "Configure and Quote" below Ideal shaft..
$446.40
Linear Shaft of 440 Stainless Steel with a 1.25" diameter and 12" length, featuring an optimized surface finish for self-lubricating Simplicity® plain linear bearings and linear ball bearings. Made in the USA by PBC Linear® as RC 50 Plus™ hardened stainless steel, the shaft is not drilled nor tapped, but..
$73.65
Linear Shaft of 440 Stainless Steel with a 1.25" diameter and 24" length, featuring an optimized surface finish for self-lubricating Simplicity® plain linear bearings and linear ball bearings. Made in the USA by PBC Linear® as RC 50 Plus™ hardened stainless steel, the shaft is not drilled nor tapped, but..
$147.30
Linear Shaft of 440 Stainless Steel with a 1.25" diameter and 36" length, featuring an optimized surface finish for self-lubricating Simplicity® plain linear bearings and linear ball bearings. Made in the USA by PBC Linear® as RC 50 Plus™ hardened stainless steel, the shaft is not drilled nor tapped. You..
$220.94
Linear Shaft of 420 Stainless Steel with a 1 1/4" diameter and 12" length, featuring an optimized surface finish for self-lubricating Simplicity ® plain linear bearings and linear ball bearings. Manufactured to RC 50 Plus, hardened stainless steel shaft is not drilled nor tapped. You can click "Configure & Quote"..
$139.41
Linear Shaft of 420 Stainless Steel with a 1 1/4" diameter and 24" length, featuring an optimized surface finish for self-lubricating Simplicity ® plain linear bearings and linear ball bearings. Manufactured to RC 50 Plus, hardened stainless steel shaft is not drilled nor tapped. You can click "Configure & Quote"..
$278.82
Linear Shaft of 420 Stainless Steel with a 1 1/4" diameter and 36" length, featuring an optimized surface finish for self-lubricating Simplicity ® plain linear bearings and linear ball bearings. Manufactured to RC 50 Plus, hardened stainless steel shaft is not drilled nor tapped. You can click "Configure & Quote"..
$418.22
Linear Shaft made of 1060 Carbon Steel with a 1.25" diameter and 12" length, rated Class L for Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus case-hardened steel, the shaft is not drilled nor tapped, but you can click "Configure & Quote"..
$35.11
Linear Shaft made of 1060 Carbon Steel with a 1.25" diameter and 24" length, rated Class L for Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus case-hardened steel, the shaft is not drilled nor tapped, but you can click "Configure & Quote"..
$70.22
Linear Shaft made of 1060 Carbon Steel with a 1.25" diameter and 36" length, rated Class L for Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus case-hardened steel, the shaft is not drilled nor tapped, but you can click "Configure & Quote"..
$105.33
Linear Shaft - Pre-Drilled Stainless Steel NIPDL20SS-012.000-SL Diameter: 1 1/4" Length: 12"
$141.33
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 1.25" diameter and 12" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$141.33
Linear Shaft - Pre-Drilled Stainless Steel NIPDL20SS-024.000-SL Diameter: 1 1/4" Length: 24"
$282.66
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 1.25" diameter and 24" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$282.66
Linear Shaft - Pre-Drilled Stainless Steel NIPDL20SS-036.000-SL Diameter: 1 1/4" Length: 36"
$423.99
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 1.25" diameter and 36" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$423.99
Linear Shaft - Pre-Drilled Stainless Steel NIPDL20SS420-012.000-SL Diameter: 1 1/4" Length: 12"
$191.85
420 Stainless Steel Linear Shaft with a diameter of 1.25" and a length of 12" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Simplicity ® RC 50 Plus Hardened Stainless Steel Shafting Shaft is Pre-Drilled Holes have 6 inch spacing and start 3 inches from..
$191.85
Linear Shaft - Pre-Drilled Stainless Steel NIPDL20SS420-024.000-SL Diameter: 1 1/4" Length: 24"
$383.69
420 Stainless Steel Linear Shaft with a diameter of 1.25" and a length of 24" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Simplicity ® RC 50 Plus Hardened Stainless Steel Shafting Shaft is Pre-Drilled Holes have 6 inch spacing and start 3 inches from..
$383.69
Linear Shaft - Pre-Drilled Stainless Steel NIPDL20SS420-036.000-SL Diameter: 1 1/4" Length: 36"
$575.54
420 Stainless Steel Linear Shaft with a diameter of 1.25" and a length of 36" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Simplicity ® RC 50 Plus Hardened Stainless Steel Shafting Shaft is Pre-Drilled Holes have 6 inch spacing and start 3 inches from..
$575.54
Pre-Drilled Linear Shaft made of 1060 Carbon Steel with a 1.25" diameter and 12" length, rated Class L to represent the highest Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus™ case-hardened steel, the shaft is pre-drilled with industry standard 6 inch spacing..
$76.41
Pre-Drilled Linear Shaft made of 1060 Carbon Steel with a 1.25" diameter and 24" length, rated Class L to represent the highest Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus™ case-hardened steel, the shaft is pre-drilled with industry standard 6 inch spacing..
$152.81
Pre-Drilled Linear Shaft made of 1060 Carbon Steel with a 1.25" diameter and 36" length, rated Class L to represent the highest Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus™ case-hardened steel, the shaft is pre-drilled with industry standard 6 inch spacing..
$229.22
