Round Linear Shaft Support– RMSB12 Aluminum End Support Block 12mm

Round Linear Shaft Support for a 12mm diameter shaft

Part Number RMSB12
Diameter 12 mm
Shaft Type Aluminum End Support Block

3D Models

TypeFileFormatLink
cadRMSB12.STEPSTEPDownload
cadRMSB12.x_tSolidWorks >=2006Download
$16.67
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.042 lbs47 mm13 mm28 mm
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
STEP
cadDownload

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link

Customers also purchased