Round Linear Shaft Support– RMSB25 Aluminum End Support Block 25mm

Round Linear Shaft Support for a 25mm diameter shaft

Part Number RMSB25
Diameter 25 mm
Shaft Type Aluminum End Support Block

3D Models

TypeFileFormatLink
cadRMSB25.STEPSTEPDownload
cadRMSB25.x_tSolidWorks >=2006Download
$29.43
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.148 lbs70 mm25 mm42 mm
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
STEP
cadDownload

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link

Customers also purchased