Round Linear Shaft Support– RMSB50 Aluminum End Support Block 50mm Diameter

Round Linear Shaft Support for a 50mm diameter shaft

Part Number RMSB50
Diameter 50 mm
Shaft Type Aluminum End Support Block

Hardware not included.

3D Models

TypeFileFormatLink
cadRMSB50.STEPSTEPDownload
cadRMSB50.x_tSolidWorks >=2006Download
$81.71
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.919 lbs122 mm50 mm83 mm
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
STEP
cadDownload

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link

Customers also purchased