Round Linear Shaft Support– RMSB16 Aluminum End Support Block 16mm
Round Linear Shaft Support for a 16mm diameter shaft
| Part Number | RMSB16 |
|---|---|
| Diameter | 16 mm |
| Shaft Type | Aluminum End Support Block |
Hardware not included.
Round Linear Shaft Support for a 16mm diameter shaft
| Part Number | RMSB16 |
|---|---|
| Diameter | 16 mm |
| Shaft Type | Aluminum End Support Block |
Hardware not included.