Round Linear Shaft Support– RMSB30 Aluminum End Support Block 30mm Diameter
Round Linear Shaft Support for a 30mm diameter shaft
| Part Number | RMSB30 |
|---|---|
| Diameter | 30 mm |
| Shaft Type | Aluminum End Support Block |
Hardware not included.
Round Linear Shaft Support for a 30mm diameter shaft
| Part Number | RMSB30 |
|---|---|
| Diameter | 30 mm |
| Shaft Type | Aluminum End Support Block |
Hardware not included.