Round Linear Shaft Support– RMSB40 Aluminum End Support Block 40mm Diameter
Round Linear Shaft Support for a 40mm diameter shaft
| Part Number | RMSB40 |
|---|---|
| Diameter | 40 mm |
| Shaft Type | Aluminum End Support Block |
Hardware not included.
Round Linear Shaft Support for a 40mm diameter shaft
| Part Number | RMSB40 |
|---|---|
| Diameter | 40 mm |
| Shaft Type | Aluminum End Support Block |
Hardware not included.