Linear Shaft on Rail - Ceramic-Coated Aluminum SRA08CC-012.000-SL Diameter: 1/2″ Length: 12″

Ceramic Coated Aluminum Linear Shaft with a 1/2″ diameter and 12″ length, fused onto an Aluminum Alloy Linear Rail. The shaft is feather-weight yet strong, boasting RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to splatter, paints, and contaminants. Use open bearing variants of Simplicity® self-lubricating plain slide linear bearings and other plain bearings. The linear rail segment is pre-drilled for mounting, while the shaft remains undrilled and untapped.

  • Click ″Configure CAD and Quote″ below for custom lengths, non-standard drilled hole spacing & end-tapping (optional threaded hole bored at one or both ends)
  • Ceramic-coated featherweight aluminum alloy shaft with hardness up to RC70
  • Optimized for plain slide linear bearings with self-lubricating FrelonGOLD® liners
  • Non-magnetic and vibration resistant
  • Weld splatter, paints, and contaminants will not stick
  • ONLY use with open (not closed) plain linear slide bearings, not ball bearings nor roller bearings

3D Models

TypeFileFormatLink
3dSRA08CC-012.htmlhtmlView
cadSRA08CC-012.stepSTEP AP214Download
$101.31
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.81 lbs1.5 in12 in1.38 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

html
3dView
STEP AP214
cadDownload

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Light Weight Alternatives for Linear Shafting and Rails
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link