Support Rail for 1″ Linear Shafts - Aluminum SR16-012.000-SL Length: 12″

Linear Support Rail of 12" length, ready to fuse a linear shaft of 1" diameter, sold separately, on which open shell bearings are needed. The rail is made of aluminum, cold stamp manufactured in the PBC Linear® factory in Roscoe, IL USA

  • Not Drilled - Choose the PD part numbers for Pre-Drilled variants
  • Linear Support Rail only - Shafts sold separately

Available Lengths:

$46.38
Configure Custom Length

Max Length: 48 in

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
1.27 lbs2.13 in12 in2.25 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link