Linear Shaft Support Block - LSB12 Steel End Support Bloc...
Linear Shaft Support Block - LSB12 Steel End Support Block 3/4″ Diameter
No reviews
Linear Shaft Support Block made of Steel with 3/4" Diameter
| Part Number | LSB12 |
|---|---|
| Diameter | 3/4" |
| Shaft Type | Steel End Support Block |
Hardware not included.
Available Sizes:
Have a question?
Our consultant will answer you in the next few minutes
Share
Dimensions
Videos
Resources
Product Dimensions
| Approx. Weight |
|---|
| 1 lbs |
Motion Control in Washdown Applications
Catalogs & Datasheets
News & Blogs
Customers also purchased
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 3/4" diameter and 6" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$42.75
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 0.75" diameter and 12" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$85.49
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 0.75" diameter and 24" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$170.98
Linear Shaft - Pre-Drilled Stainless Steel NIPDL12SS420-012.000-SL Diameter: 3/4" Length: 12"
$147.78
Pre-drilled linear shaft of 420 stainless steel, 3/4" diameter, 12" length, and made in the USA from Simplicity® RC 50 Plus hardened stainless steel. Rated Class L for the highest level of precision tolerance and standards compliance, the shaft has mounting holes spaced 6" apart, starting 3" from one end...
$147.78
Linear Shaft - Pre-Drilled Stainless Steel NIPDL12SS420-024.000-SL Diameter: 3/4" Length: 24"
$295.56
Pre-drilled linear shaft of 420 stainless steel, 3/4" diameter, 24" length, and made in the USA from Simplicity® RC 50 Plus hardened stainless steel. Rated Class L for the highest level of precision tolerance and standards compliance, the shaft has mounting holes spaced 6" apart, starting 3" from one end...
$295.56
Linear Shaft - Pre-Drilled Stainless Steel NIPDL12SS420-036.000-SL Diameter: 3/4" Length: 36"
$443.34
Pre-drilled linear shaft of 420 stainless steel, 3/4" diameter, 36" length, and made in the USA from Simplicity® RC 50 Plus hardened stainless steel. Rated Class L for the highest level of precision tolerance and standards compliance, the shaft has mounting holes spaced 6" apart, starting 3" from one end...
$443.34
Pre-Drilled Linear Shaft made of 1060 Carbon Steel with a 3/4" diameter and 12" length, rated Class L to represent the highest Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus™ case-hardened steel, the shaft is pre-drilled with industry standard 6 inch spacing..
$56.83
Pre-drilled linear shaft of 1060 carbon steel, 3/4" diameter, 24" length, made in the USA by PBC Linear® from RC 60 Plus™ case-hardened steel. Rated Class L for the highest level of precision tolerance and standards compliance, the shaft has mounting holes spaced 6" apart, starting 3" from one end...
$113.66
Pre-drilled linear shaft of 1060 carbon steel, 3/4" diameter, 36" length, made in the USA by PBC Linear® from RC 60 Plus™ case-hardened steel. Rated Class L for the highest level of precision tolerance and standards compliance, the shaft has mounting holes spaced 6" apart, starting 3" from one end...
$170.49
Linear shaft of 316 stainless steel with 3/4" diameter and 12" length, solid, round, and undrilled, providing high corrosion resistance for washdown, chemical, food, and drug manufacturing equipment. This shaft is not tapped, which means it has no internally threaded hole at either end. Its unhardened optimized finish supports Simplicity®..
$103.80
Linear shaft of 316 stainless steel with 3/4" diameter and 24" length, solid, round, and undrilled, providing high corrosion resistance for washdown, chemical, food, and drug manufacturing equipment. This shaft is not tapped, which means it has no internally threaded hole at either end. Its unhardened optimized finish supports Simplicity®..
$207.60
Linear shaft of 440C stainless steel with 3/4" diameter and 6" length. The solid, undrilled round shaft features RC 50 Plus™ hardness and an optimized surface finish for Simplicity® self-lubricating plain linear bearings and linear ball bearings. This shaft is not tapped, meaning it has no internally threaded hole at..
$24.18
Linear shaft of 440C stainless steel with 3/4" diameter and 12" length. The solid, undrilled round shaft features RC 50 Plus™ hardness and an optimized surface finish for Simplicity® self-lubricating plain linear bearings and linear ball bearings. This shaft is not tapped, meaning it has no internally threaded hole at..
$48.35
440 stainless steel linear shaft, 3/4" diameter and 24" length, solid, undrilled, and made in the USA by PBC Linear® from RC 50 Plus™ hardened stainless steel. The optimized surface finish supports smooth travel with self-lubricating Simplicity® plain linear bearings and linear ball bearings. For standard-spaced pre-drilled mounting holes, order..
$100.88
Linear Shaft of 420 Stainless Steel with a 3/4" diameter and 12" length, featuring an optimized surface finish for self-lubricating Simplicity ® plain linear bearings and linear ball bearings. Manufactured to RC 50 Plus, hardened stainless steel shaft is not drilled nor tapped. You can click "Configure & Quote" below..
$76.12
Linear Shaft of 420 Stainless Steel with a 3/4" diameter and 24" length, featuring an optimized surface finish for self-lubricating Simplicity ® plain linear bearings and linear ball bearings. Manufactured to RC 50 Plus, hardened stainless steel shaft is not drilled nor tapped. You can click "Configure & Quote" below..
$152.24
Linear Shaft of 420 Stainless Steel with a 3/4" diameter and 36" length, featuring an optimized surface finish for self-lubricating Simplicity ® plain linear bearings and linear ball bearings. Manufactured to RC 50 Plus, hardened stainless steel shaft is not drilled nor tapped. You can click "Configure & Quote" below..
$228.36
Linear shaft of 1060 carbon steel with 3/4" diameter and 12" length, solid, round and undrilled, featuring RC 60 Plus™ case-hardened steel and Class L diameter tolerance for a controlled bearing fit. Made in the USA by PBC Linear®, this shaft is not tapped, which means it has no internally..
$19.69
Linear shaft of 1060 carbon steel with 3/4" diameter and 24" length, solid, round and undrilled, featuring RC 60 Plus™ case-hardened steel and Class L diameter tolerance for a controlled bearing fit. Made in the USA by PBC Linear®, this shaft is not tapped, which means it has no internally..
$39.39
Linear shaft of 1060 carbon steel with 3/4" diameter and 36" length, solid, round and undrilled, featuring RC 60 Plus™ case-hardened steel and Class L diameter tolerance for a controlled bearing fit. Made in the USA by PBC Linear®, this shaft is not tapped, which means it has no internally..
$59.09
Solid Linear Shaft of Ceramic Coated Aluminum, 3/4" diameter, 12" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$19.46
Solid Linear Shaft of Ceramic Coated Aluminum, 3/4" diameter, 24" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$38.92
Solid Linear Shaft of Ceramic Coated Aluminum, 3/4" diameter, 36" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$58.37
Pre-Drilled Linear Shaft of Ceramic Coated Aluminum, 3/4" diameter, 12" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$56.34
Pre-Drilled Linear Shaft of Ceramic Coated Aluminum, 3/4" diameter, 24" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$112.67
Pre-Drilled Linear Shaft of Ceramic Coated Aluminum, 3/4" diameter, 36" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$169.01
