Steel End Support Blocks for Linear Shafting
Ways to Order
Steel linear shaft end support blocks are precision mounting components for securing round shafting at shaft ends or planned support points in linear motion systems. The LSB Series is available only in inch sizes and provides rigid steel support for shaft diameters from 0.25 in to 2 in. Pre-drilled mounting holes allow instant bolt-down installation onto machine frames, plates, or structural bases, while compatibility with all shaft types makes these blocks useful with case-hardened steel, stainless steel, ceramic-coated aluminum, and other round linear shafting. Steel end support blocks, like aluminum end support blocks, are best used on short spans, lighter-load shaft layouts, or planned support points where shaft deflection is controlled by shaft diameter, load, and support spacing.
- Only in inch sizing options
- Compatible with shaft diameters: 0.25 in to 2 in
- Instant bolt-down installation
- Can be used with all shaft types
- Ideally used where deflection between supports is not a problem
Hardware not included.
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.