Carbon Steel Linear Shaft on Low Profile Rail LSRA08-012.000-SL Diameter: 1/2″ Length: 12″

1/2 Inch Diameter Carbon steel linear shaft, precision case hardened and ground, fused to a low profile AISI C-1018 Steel Linear Support Rail. This Low Profile Linear Support Rail Assembly (LSRA) is 40% lower than regular assemblies.

  • Length: 12"
  • Not Drilled
  • If standard mounting holes are required on the support rail, specify this via Configure CAD & Quote below using the part number LSR-12-PD which will get you standard industry hole spacing (you can also submit drawings for custom hole size and spacing).

3D Models

TypeFileFormatLink
3dLSRA08-012.htmlhtmlView
cadLSRA08-012.x_tSolidWorks >=2006Download
$77.47
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.81 lbs0 in12 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Simplicity 60 PLUS Shafting Benefits
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link

Customers also purchased