Linear Shaft on Rail - Carbon Steel SRA20-036.000-SL Diameter: 1 1/4″ Length: 36″

Linear Shaft made of 1060 Carbon Steel and of 1.25" diameter, 36" length with RC 60 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings, ball bearings, or roller bearings. The linear rail segment is pre-drilled for mounting, while the shaft is undrilled and untapped. 

  • 1060 Carbon Steel shaft with RC 60 Hardness™
  • Supports plain bearings, ball bearings or roller bearings
  • Click on "Configure CAD and Quote" below to order custom lengths, non-standard hole spacing or end-tapping

3D Models

TypeFileFormatLink
3dSRA20-036.htmlhtmlView
cadSRA20-036.dxfDXFDownload
cadSRA20-036.stepSTEP AP214Download
cadSRA20-036.x_tSolidWorks >=2006Download
$589.86
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
18.04 lbs2.5 in36 in2.75 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
DXF
cadDownload
STEP AP214
cadDownload
html
3dView

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link

Customers also purchased