Linear Shaft on Rail - Carbon Steel SRA20-024.000-SL Diameter: 1 1/4″ Length: 24″

Linear Shaft made of 1060 Carbon Steel and of 1.25" diameter, 24" length with RC 60 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings, ball bearings, or roller bearings. The linear rail segment is pre-drilled for mounting, while the shaft is undrilled and untapped. 

  • 1060 Carbon Steel shaft with RC 60 Hardness™
  • Supports plain bearings, ball bearings or roller bearings
  • Click on "Configure CAD and Quote" below to order custom lengths, non-standard hole spacing or end-tapping

Available Lengths:

3D Models

TypeFileFormatLink
3dSRA20-024.htmlhtmlView
cadSRA20-024.dxfDXFDownload
cadSRA20-024.x_tSolidWorks >=2006Download
$393.24
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
12.03 lbs2.5 in24 in2.75 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

DXF
cadDownload
SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link

Customers also purchased