Low Profile Support Rail for 1/2" Shafts - LSR08-012.000-SL Carbon Steel Length: 12"

Low Profile Steel Support Rail of 12" length, made for 1/2" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD & Quote for custom lengths.

  • Linear Shaft not included
  • Solid - the pre-drilled version has a PD in the part number
  • AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility)
  • Consult Configuration CAD & Quote below for custom lengths
$9.52
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.13 lbs0.5 in12 in0.81 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link