Linear Shaft Support Block - NSB08 Aluminum End Support B...
Linear Shaft Support Block - NSB08 Aluminum End Support Block 1/2″ Ø
Linear Shaft End Support Block for a 1/2" diameter shaft
| Part Number | NSB08 |
|---|---|
| Diameter | 1/2" |
| Shaft Type | Aluminum Shaft End Support Block |
Have a question?
Our consultant will answer you in the next few minutes
Share
Dimensions
Videos
Resources
Product Dimensions
| weight |
|---|
| 1 lbs |
Motion Control in Washdown Applications
Catalogs & Datasheets
News & Blogs
Customers also purchased
Solid Linear Shaft of Ceramic Coated Aluminum, 1/2" diameter, 4" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$4.04
Solid Linear Shaft of Ceramic Coated Aluminum, 1/2" diameter, 6" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$6.05
Solid Linear Shaft of Ceramic Coated Aluminum, 1/2" diameter, 12" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$12.11
Pre-Drilled Linear Shaft of Ceramic Coated Aluminum, 1/2" diameter, 4" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$17.86
Pre-Drilled Linear Shaft of Ceramic Coated Aluminum, 1/2" diameter, 6" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$26.78
Pre-Drilled Linear Shaft of Ceramic Coated Aluminum, 1/2" diameter, 12" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$53.57
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 0.5" diameter and 6" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$39.50
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 0.5" diameter and 12" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$79.00
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 0.5" diameter and 24" length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$158.00
Linear Shaft - Pre-Drilled Stainless Steel NIPDL08SS420-012.000-SL Diameter: 1/2" Length: 12"
$119.38
420 Stainless Steel Linear Shaft with a diameter of 0.5" and a length of 12" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Simplicity ® RC 50 Plus Hardened Stainless Steel Shafting Shaft is Pre-Drilled Holes have 4 inch spacing and start 2 inches from..
$119.38
Linear Shaft - Pre-Drilled Stainless Steel NIPDL08SS420-024.000-SL Diameter: 1/2" Length: 24"
$238.77
420 Stainless Steel Linear Shaft with a diameter of 0.5" and a length of 24" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Simplicity ® RC 50 Plus Hardened Stainless Steel Shafting Shaft is Pre-Drilled Holes have 4 inch spacing and start 2 inches from..
$238.77
Linear Shaft - Pre-Drilled Stainless Steel NIPDL08SS420-036.000-SL Diameter: 1/2" Length: 36"
$358.15
420 Stainless Steel Linear Shaft with a diameter of 0.5" and a length of 36" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Simplicity ® RC 50 Plus Hardened Stainless Steel Shafting Shaft is Pre-Drilled Holes have 4 inch spacing and start 2 inches from..
$358.15
Pre-Drilled Linear Shaft made of 1060 Carbon Steel with a 1/2" diameter and 4" length, rated Class L to represent the highest Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus™ case-hardened steel, the shaft is pre-drilled with industry standard 4 inch spacing..
$17.59
Pre-Drilled Linear Shaft made of 1060 Carbon Steel with a 1/2" diameter and 6" length, rated Class L to represent the highest Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus™ case-hardened steel, the shaft is pre-drilled with industry standard 4 inch spacing..
$26.39
Pre-Drilled Linear Shaft made of 1060 Carbon Steel with a 1/2" diameter and 12" length, rated Class L to represent the highest Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus™ case-hardened steel, the shaft is pre-drilled with industry standard 4 inch spacing..
$52.79
Linear Shaft of 440 Stainless Steel with a 1/2" diameter and 6" length, featuring an optimized surface finish for self-lubricating Simplicity® plain linear bearings and linear ball bearings. Made in the USA by PBC Linear® as RC 50 Plus™ hardened stainless steel, the shaft is not drilled nor tapped. You..
$16.56
Linear Shaft of 440 Stainless Steel with a 1/2" diameter and 12" length, featuring an optimized surface finish for self-lubricating Simplicity® plain linear bearings and linear ball bearings. Made in the USA by PBC Linear® as RC 50 Plus™ hardened stainless steel, the shaft is not drilled nor tapped. You..
$33.12
Linear Shaft of 440 Stainless Steel with a 1/2" diameter and 24" length, featuring an optimized surface finish for self-lubricating Simplicity® plain linear bearings and linear ball bearings. Made in the USA by PBC Linear® as RC 50 Plus™ hardened stainless steel, the shaft is not drilled nor tapped. You..
$66.24
Linear Shaft of 316 Stainless Steel, 1/2" diameter and 12" length provides superior corrosion resistance. The optimized surface finish enhances the performance of plain linear bearings with a Frelon® J liner and ball bearings. Order custom lengths, hole spacing and undrilled shafts via "Configure and Quote" below Ideal shaft for..
$58.68
Linear Shaft of 316 Stainless Steel, 1/2" diameter and 24" length provides superior corrosion resistance. The optimized surface finish enhances the performance of plain linear bearings with a Frelon® J liner and ball bearings. Order custom lengths, hole spacing and undrilled shafts via "Configure and Quote" below Ideal shaft for..
$117.36
Linear Shaft of 420 Stainless Steel with a 1/2" diameter and 12" length, featuring an optimized surface finish for self-lubricating Simplicity ® plain linear bearings and linear ball bearings. Manufactured to RC 50 Plus, hardened stainless steel shaft is not drilled nor tapped. You can click "Configure & Quote" below..
$42.39
Linear Shaft of 420 Stainless Steel with a 1/2" diameter and 24" length, featuring an optimized surface finish for self-lubricating Simplicity ® plain linear bearings and linear ball bearings. Manufactured to RC 50 Plus, hardened stainless steel shaft is not drilled nor tapped. You can click "Configure & Quote" below..
$84.79
Linear Shaft made of 1060 Carbon Steel with a 1/2" diameter and 4" length, rated Class L for Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus case-hardened steel, the shaft is not drilled nor tapped, but you can click "Configure & Quote"..
$4.24
Linear Shaft made of 1060 Carbon Steel with a 1/2" diameter and 6" length, rated Class L for Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus case-hardened steel, the shaft is not drilled nor tapped, but you can click "Configure & Quote"..
$6.36
Linear Shaft made of 1060 Carbon Steel with a 1/2" diameter and 12" length, rated Class L for Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus case-hardened steel, the shaft is not drilled nor tapped, but you can click "Configure & Quote"..
$12.73
Linear Shaft of 420 Stainless Steel with a 1/2" diameter and 36" length, featuring an optimized surface finish for self-lubricating Simplicity® plain linear bearings and linear ball bearings. Manufactured to RC 50 Plus™, hardened stainless steel shaft is not drilled nor tapped. You can click "Configure & Quote" below for..
$127.18
