Linear Shaft on Rail - Stainless Steel SRA10SS-024.000-SL Diameter: 5/8″ Length: 24″

Linear Shaft made of 440 Stainless Steel and of 5/8" diameter, 24" length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is undrilled and untapped. 

  • 440 Stainless Steel shaft with RC 50 Hardness™
  • Supports open versions of plain bearings and ball bearings
  • Click on "Configure CAD and Quote" below to order custom lengths, non-standard hole spacing, or end-tapping

Available Lengths:

3D Models

TypeFileFormatLink
3dSRA10SS-024.htmlhtmlView
cadSRA10SS-024.dxfDXFDownload
cadSRA10SS-024.x_tSolidWorks >=2006Download
$335.97
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
3.55 lbs1.63 in24 in1.44 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

html
3dView
DXF
cadDownload
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link

Customers also purchased