Linear Shaft and Low Support Rail - Carbon Steel LSG20-024.000-SL Diameter: 1 1/4″ Length: 24″
Carbon Steel Shaft, 1.25" diameter, 24" length, precision case hardened and ground, paired with a matching low-profile LSR steel support rail, both bored for mounting. This two-piece assembly includes a separate shaft and rail, designed for quick installation by bolting together. Extend the shaft’s lifespan by rotating it 180° when wear appears, utilizing the counterbored sides for rebolting to a fresh surface.
| Part Number | LSG20-024-000-SL |
|---|---|
| Diameter | 1 1/4" |
| Material | 1060 CS |
| Length | 24" |
| Pre-Drilled | Yes, with 6" hole spacing |
