Support Rail for 40mm Linear Shafts - Aluminum SRM40PD-0600-S Pre-Drilled - Length: 600mm

Pre-drilled aluminum alloy linear support rail designed for seamless compatibility with 40mm pre-drilled linear shafting (sold separately). This 600 mm support rail ensures rigid, continuous backing to eliminate shaft deflection or sag, thus enhancing the performance of linear motion applications.

Features & Benefits:

  • Shaft Diameter: 40 mm, tailored for substantial linear systems requiring strong support.
  • Rail Length: 600 mm, offering extensive support suitable for a wide range of applications.
  • Mounting Hole Diameter: 10 mm, allowing secure and straightforward installation.
  • Hole Position Y: 100 mm, ensuring consistent support and alignment throughout the length.
  • Full-length support rails provide a rigid and continuous foundation for higher loads.
  • Pre-drilled configuration simplifies setup, allowing for immediate bolt-down installation.
  • Can be end-joined for longer continuous support, adapting to extended linear motion requirements.
  • Versatility in mounting allows for vertical or horizontal shaft positioning, increasing application flexibility.
  • Durable aluminum construction offers a balance between strength and lightweight design.
$313.93
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weight
1 lbs
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link

Customers also purchased