Linear Shaft on a Rail - Ceramic Coated Aluminum CCR16-012.000-SL Diameter: 1″ Length: 12″

Linear rail and 1" diameter shaft, 12" in length, made from a single piece of feather-weight ceramic-coated aluminum. This one-piece gliding surface assembly is designed for self-lubricating Simplicity® linear bearings with FrelonGOLD® liners, which perform exceptionally in extreme conditions like dirt, heat, and vibration. The linear rail segment is pre-drilled for mounting, while the shaft is not drilled nor tapped.

  • Non-magnetic and vibration-resistant
  • Resistant to weld splatter, paints, and contaminants
  • Ceramic coating provides hardness up to RC70
  • Increased corrosion resistance
  • Only compatible with plain linear slide bearings
  • Not suitable for linear ball bearings nor roller bearings
  • Click "Configure CAD and Quote" below for custom lengths, non-standard drilled hole spacing and end-tapping

Available Lengths:

$89.04
This quantity could qualify for bulk pricing.
Configure Custom Features

Max Available Length: 120 in

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
2.26 lbs0 in12 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Light Weight Alternatives for Linear Shafting and Rails
blogOpen Link

Customers also purchased