Linear Shaft on Rail - Ceramic-Coated Aluminum SRA16CC-036.000-SL Diameter: 1″ Length: 36″

Ceramic-Coated Aluminum Feather-Weight Linear Shaft featuring a 1" diameter and 36" length, fused onto an Aluminum Alloy Linear Rail. This assembly is designed for the open variants of the Simplicity® self-lubricating plain slide linear bearings or other plain bearings. The linear rail segment is pre-drilled for easy mounting, while the shaft itself is not drilled or tapped. The ceramic coating provides exceptional hardness and increased corrosion resistance.

  • 1" diameter and 36" length
  • Pre-drilled linear rail segment for easy mounting. Shaft is not drilled
  • Optimized for plain slide linear bearings with self-lubricating FrelonGOLD® liners
  • Non-magnetic and vibration-resistant
  • Ceramic coating provides hardness up to RC70 and increased corrosion resistance
  • Weld splatter and paint will not stick
  • ONLY compatible with plain linear slide bearings; NOT to be used with linear ball bearings nor roller bearing pillow block assemblies

3D Models

TypeFileFormatLink
3dSRA16CC-036.htmlhtmlView
cadSRA16CC-036.stepSTEP AP214Download
$423.43
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
6.6 lbs2.13 in36 in2.25 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

STEP AP214
cadDownload
html
3dView

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Light Weight Alternatives for Linear Shafting and Rails
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link

Customers also purchased