Low Linear Support Rail for 1/2″ Shafts - LSR08-036.000-SL Carbon Steel Length: 36″

Low Profile Steel Support Rail of 36" length, made for 1/2" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD & Quote for custom lengths.
  • Solid - the pre-drilled version has a PD in the part number
  • AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility)
  • Consult Configuration CAD & Quote below for custom lengths 

3D Models

TypeFileFormatLink
3dLSR08-036.htmlhtmlView
cadLSR08-036.x_tSolidWorks >=2006Download
$28.56
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.38 lbs0 in36 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link